Image of RRD15SWTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White
Image of RRD15SWTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White
Image of RRD15SWTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White
Image of RRD15SWTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White
Image of RRD15SWTR TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 5-15R, White

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

RRD15SWTR

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Tamper Resistant Decorator Duplex, Self Grounding, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White

  • Residential Grade
  • Receptacles
  • Tamper Resistant Decorator Duplex

Detalles del producto

General

Application

Residential Receptacles

Catalog Number

RRD15SWTR

Color

Blanc

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

UPC

883778301681

Dimensiones

Display Size

Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Relacionado con el Conductor

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certificaciones y Cumplimiento

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

10

Pallet Quantity

9000

Recursos y descargas