Image of YSCM66 YSCM66, Seamless Parallel Compression Splice Connector, 42,750-66,040 Circular Mils Cu
Image of YSCM66 YSCM66, Seamless Parallel Compression Splice Connector, 42,750-66,040 Circular Mils Cu

YSCM66, Seamless Parallel Compression Splice Connector, 42,750-66,040 Circular Mils Cu

Marca:

Burndy

ID del Catálogo:

YSCM66

42,750 - 66,040 Circular Mils, CU, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, Brown Color Code, 10 Die Index.

  • Copper seamless barrel uninsulated parallel splice
  • Designed to accommodate a wide range of stranded wires to be laid parallel inside the barrel and spliced together
  • Electro-tin plated unless otherwise specified
  • Barrel is color coded to ensure proper die and installation tooling is selected

Features: Type YSCM HYLINK Seamless Parallel Splice Connectors Permit Stranded Wires To Be Laid Parallel Inside The Connector And Spliced Together With BURNDY Compression Tools, Each YSCM Connector Accommodates A Wide Range Of Conductors And Is Color-Coded To Ensure Proper Tool And Die Match, YSCM Connectors Are UL486A Listed For Applications Up To 600 V And CSA Listed, Tools, Die Set Catalog Number, And (number Of Crimps): OUR840, Y500CTHS, PAT60018V Tool, X2CRT, W2CRT Die, Y35, Y750, PAT750 Tool, U2CRT Die, Die Index: 10 Element A, Color Code: Brown, Wire Strip Length: 3/4 IN

Detalles del producto

General

Application

Wire Splice

Catalog Number

YSCM66

Color Code

Brown

Connector Type

Splice

Die Index

10

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINKâ„¢

Type

YSCM

UPC

781810358528

UPC 12 Digit

7818103585288

Dimensiones

Dimension - L Length Overall mm

16 mm

Dimension - Length Overall inch

0.62 in

Dimension - Outside Diameter inch

0.47 in

Dimension - Strip Length inch

3/4

Clasificaciones Eléctricas

Voltage - Maximum

600 V

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper Str Size

3 AWG;2 AWG

Conductor - Copper Str Size Range

3 AWG-2 AWG

Conductor - Material

COPPER

Conductor Size

42,750-66,040 CMILS

Conductor Type

CODE

Wire Range

42,750 - 66,040 Circular Mils

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

200

Pallet Quantity

92800

Recursos y descargas