Image of YS8CLBOX YS8CLBOX, Compression Splice, 8 AWG Cu, Standard Barrel

YS8CLBOX, Compression Splice, 8 AWG Cu, Standard Barrel

Marca: Burndy

ID del Catálogo: YS8CLBOX

8 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 49 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS8CLBOX

Color Code

Red

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINKâ„¢

Type

YS-L, Standard Barrel

UPC

781810022092

UPC 14 Digit GTIN

00781810022092

Dimensiones

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Strip Length inch

1/2

Length

1 in

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Solid Size Range

8-6 Sol

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Navy Size

23 (7)

Conductor - Copper Str Size

8 AWG

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE

Wire Size

#8 AWG

Certificaciones y Cumplimiento

Certification - CSA Approved

CSA

Certification - cULus

NO

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuración

Connector Type

STANDARD BARREL

Logística

Carton Quantity

600

Pallet Quantity

60000