Image of YS30A1 YS30A1, Compression Splice, 300 kcmil AL9CU

YS30A1, Compression Splice, 300 kcmil AL9CU

Marca: Burndy

ID del Catálogo: YS30A1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROXâ„¢ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Splice

Catalog Number

YS30A1

Color Code

Blue

Connector Type

DUAL RATED

Die Index

470

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Temperature Rating

194

Trade Name

HYLINKâ„¢

Type

YS-A, Standard Barrel

UPC

781810757406

UPC 14 Digit GTIN

00781810757406

Dimensiones

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.47 in

Dimension - L Length Overall mm

81 mm

Dimension - Length Overall inch

3.20 in

Dimension - Outside Diameter inch

1.01 in

Dimension - Strip Length inch

1-3/4 in

Length

3.2 in

Outside Diameter

1.01 in

Clasificaciones Eléctricas

Voltage - Maximum

35000

Voltage Rating

35 kV

Relacionado con el Conductor

Conductor - AL Str Size

300 KCMIL

Conductor - AL Str Size Range

300 kcmil

Conductor - Copper Str Compact Size

300

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Wire Size

300 KCMIL

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Relacionado con la Operación

Temperature Rating

194

Configuración

Connector Type

DUAL RATED

Logística

Carton Quantity

2