Versamate Series 30A 3 Pole 4 Wire Receptacle - E Type Box - 3/4"
Image of VR342E2 Versamate Series 30A 3 Pole 4 Wire Receptacle - E Type Box - 3/4"

Versamate Series 30A 3 Pole 4 Wire Receptacle - E Type Box - 3/4"

Marca: Killark

ID del Catálogo: VR342E2

VERSA RECPT STYLE II 30A 3W4P ETYPE 3/4"

  • Patented “Breech-Lock” cap serves as both flip lid and screw cover.
  • Patented notch in cap arm holds cap open for easy plug insertion or maintenance.
  • Type 4X rating when inserted into VersaMate receptacle and locking ring is tightened.Patented pin design uses slotted spring clip which avoids excessive wear while providing continuous electrical pin to sleeve contact.
  • “Increased Safety” type box terminals with gripper ribs securely clamp around conductors.
  • Boxes come with a green grounding screw.

General

Back Box Type

DEAD END

Catalog Number

VR342E2

EU RoHS Indicator

Finish Type

Baked Powder Epoxy/Polyester Finish

Material

Body-Copper-free aluminum; Contacts-Brass; Spring tensioner-Patented beryllium copper; External screws-316 stainless steel

Series

VersaMate Series

Style

Style II

Type

Pin & Sleeve

UPC

783936842370

Dimensiones

Hub Size

3/4"

Clasificaciones Eléctricas

Amperage Rating

30 A

Frequency Rating

50-400 Hz

Voltage Rating

  • 675 VAC
  • 250 VDC

Relacionado con el Conductor

Number Of Poles

3

Number Of Wires

4

Certificaciones y Cumplimiento

EU RoHS Indicator

Configuración

Back Box Type

DEAD END