Image of VFC-100 VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

Marca: Killark

ID del Catálogo: VFC-100

V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

  • Acabado epoxi/poliéster aplicado electrostáticamente
  • Diseño modular
  • Los cubos están roscados para su fijación a conductos
  • Tornillos de fijación en luminaria colgante
  • Aluminio sin cobre (menos de 0,004%)

Fixture bodies contain lamp receptacle and are threaded to accept globes, guards, and reflectors. These fixture bodies are designed for metallic boxes and mount directly to V Series splice boxes. They may also be mounted to VJ Series, VB Series, or other

General

Application

For use with V Series lighting.

Catalog Number

VFC-100

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Series

V Series

Type

Aluminum Fixture Body

UPC

783936730011

Dimensiones

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.5

Height

3 in

Length

1 in

Width

3 in

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Configuración

Number of Lamps

0

Logística

Carton Quantity

10