Image of VFC-200 VFC-200 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 300W Maximum

VFC-200 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 300W Maximum

Marca: Killark

ID del Catálogo: VFC-200

V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 300W Maximum

  • Acabado epoxi/poliéster aplicado electrostáticamente
  • Diseño modular
  • Los cubos están roscados para su fijación a conductos
  • Tornillos de fijación en el accesorio colgante
  • Aluminio sin cobre (menos de .004%)

Fixture bodies contain lamp receptacle and are threaded to accept globes, guards, and reflectors. These fixture bodies are designed for metallic boxes and mount directly to V Series splice boxes. They may also be mounted to VJ Series, VB Series, or other

General

Application

For use with V Series lighting.

Catalog Number

VFC-200

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Series

V Series

Type

Aluminum Fixture Body

UPC

783936730028

Dimensiones

Dimensions

5.25 in x 5.5 in x 3 in

Gross Weight with Packaging

1.08

Height

3 in

Length

5.25 in

Width

5.5 in

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

300 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Configuración

Number of Lamps

0

Logística

Pallet Quantity

392