Image of VM4LB13030 VM4LB13030 - VM4LB Series LED High Bay/ Low Bay, Hazardous Rated 130 Watt, 120-277 VAC 5000K, 20415 Lumens

VM4LB13030 - VM4LB Series LED High Bay/ Low Bay, Hazardous Rated 130 Watt, 120-277 VAC 5000K, 20415 Lumens

Marca: Killark

ID del Catálogo: VM4LB13030

The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Traditional Industrial Appearance, Suitability, and Photometric Performance
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, spin-top refractors and flat lens
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM4L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT range) approx. 70 CRI
  • Energy Savings – less than 130 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 65°C on select models
  • Instant On – Including after power interruption
  • World Voltage 120 – 277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Two LED internal heat sink styles » Bulb VM4LB » Concave VM4LC
  • La protección suplementaria contra sobretensiones de 20KA/10KV es estándar para los modelos de 120-277 VCA y la protección contra sobretensiones de 10KA/10KV es estándar para los modelos de 347-480 VCA. Aspecto industrial tradicional, idoneidad y rendimiento fotométrico
  • Amplia variedad de ópticas, incluidos globos, globos con reflectores, refractores totalmente de cristal, refractores con tapa giratoria y lentes planas
  • Sistema de montaje de depósito patentado Swing-Barrel Nut
  • Disposiciones de montaje opcionales, incluidos colgante, pared, techo, montante y otros
  • Las carcasas LED VM4L se pueden adaptar a las cajas de empalme VM existentes para actualizar las fuentes HID
  • Luz blanca nítida para una excelente reproducción cromática - Cromaticidad 5000 K (rango CCT) aprox. 70 CRI
  • Ahorro de energía - menos de 130 vatios de potencia
  • Larga vida útil - 50.000 - 55.000 horas sin mantenimiento al 70% de lúmenes iniciales
  • Adecuación ambiental -40°C a 65°C en modelos seleccionados
  • Encendido instantáneo - Incluso después de una interrupción del suministro eléctrico
  • Tensión mundial 120 - 277VAC 50/60Hz
  • Conexiones de la placa LED sin soldaduras - Resistentes a las vibraciones
  • Opción de doble driver (DDR) - Para un mayor ahorro de energía, la mitad de la luminaria se puede apagar
  • Conexiones de la placa LED sin soldaduras - Resistente a las vibraciones
  • LM80-08 Medición del mantenimiento del lumen para fuentes de luz LED
  • LM79-08 Fotometría "absoluta" certificada, incluido el color de cromaticidad para iluminación de estado sólido
  • Valores L70 - Nomenclatura industrial para horas de uso hasta el 70% de los lúmenes iniciales (TM-21+ Cal. )
  • Dos estilos de disipador de calor interno LED " Bulbo VM4LB " Cóncavo VM4LC

The VM4L Series is a low bay and high bay fixture using energy efficient LED's. The design of the VM4LB with the bulb style heat sink creates a light distribution similar to a HID lamp. The design of the VM4LC with the concave style heat sink creates a light distribution with no up light. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments. With the design of this fixtures internal heat sink keeps a clean look on the outside of the fixture creating a LED fixture that does not contain external heat fins.

General

Application

Certilite® V VM4L LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC/CEC

Catalog Number

VM4LB13030

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

15,001-25,000 lm

Lumens

17710

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM4L

UPC

783936082592

Clasificaciones Eléctricas

Current Rating

30 A

Frequency Rating

50/60 Hz

Lumens Per Watt

136.2

Voltage Rating

120-277 VAC

Wattage

130 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Relacionado con la Operación

Lumen Range

15,001-25,000 lm

Lumens

17710

Logística

Carton Quantity

1