
Marca: Killark
ID del Catálogo: VMAG40S
Guard for VM Series Light Fixtures.
Application
For use with VM Series lighting.
Catalog Number
VMAG40S
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel
Type
Guard
UPC
783936786711
Dimensions
10 in x 11 in x 12 in
Gross Weight with Packaging
1.85
Height
12 in
Length
10 in
Width
11 in
EU RoHS Indicator
Contact Manufacturer