
Marca: Killark
ID del Catálogo: VMB2B
VM Series Splice Box
Catalog Number
VMB2B
Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
UPC
783936781020
Hub Size
3/4"
Weight
7.5 lb
EU RoHS Indicator
Contact Manufacturer