Image of VMD5B VMD5B - VM 1½" 25° Stanchion Mount

VMD5B - VM 1½" 25° Stanchion Mount

Marca: Killark

ID del Catálogo: VMD5B

VM Series 1½" 25° Stanchion Mount

VM Series Splice Box

General

Catalog Number

VMD5B

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

UPC

783936781037

Dimensiones

Hub Size

1-1/2"

Weight

3.16 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer