
Marca: Killark
ID del Catálogo: VMG40
High wattage globe for V Series.
Application
For use with V Series lighting.
Catalog Number
VMG40
Color
Clear
EU RoHS Indicator
Contact Manufacturer
Material
Glass
Optic Type
Glass Globe - Clear
Type
Globe
UPC
783936781112
Dimensions
9.75 in x 11.88 in x 9.75 in
Gross Weight with Packaging
9.5
Height
9.75 in
Length
9.75 in
Width
11.88 in
EU RoHS Indicator
Contact Manufacturer