Image of VMPSD40 VMPSD40 - VM FIBERGLASS DOME REFLECTOR
Image of VMPSD40 VMPSD40 - VM FIBERGLASS DOME REFLECTOR

VMPSD40 - VM FIBERGLASS DOME REFLECTOR

Marca:

Killark

ID del Catálogo:

VMPSD40

VM FIBERGLASS DOME REFLECTOR

VM Series Reflector

Detalles del producto

General

Catalog Number

VMPSD40

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

VM

UPC

783936995465

Dimensiones

Weight

2.19 lb

Logística

Carton Quantity

5

Recursos y descargas