Image of VMS4B VMS4B - VM Series 1-1/4" 90° Stanchion Mount

VMS4B - VM Series 1-1/4" 90° Stanchion Mount

Marca: Killark

ID del Catálogo: VMS4B

VM Series 1-1/4" 90° Stanchion Mount

VM Series Splice Box

General

Catalog Number

VMS4B

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion Straight 90°

UPC

783936786643

Dimensiones

Hub Size

1-1/4"

Weight

8 lb

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer