Image of VRME VRME - V Series Lamp Socket for Fixture Types 100 and 200W

VRME - V Series Lamp Socket for Fixture Types 100 and 200W

Marca: Killark

ID del Catálogo: VRME

V Series Lamp Socket for Fixture Types 100 and 200W

Lamp socket for V Series fixture types 100 and 200.

General

Application

For use with V Series lighting.

Catalog Number

VRME

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Glazed Porcelain

Number of Lamps

1

Type

Socket

UPC

783936810324

Dimensiones

Gross Weight with Packaging

0.18

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Configuración

Number of Lamps

1

Logística

Carton Quantity

25