Image of VSL1330 VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

VSL1330 - VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

Marca: Killark

ID del Catálogo: VSL1330

VSL Series - Aluminum 13 Watt Low Wattage Led Luminaire Fixture (Drivers And LED Included) - 120-277VAC At 50/60Hz

  • Controlador integral - mantiene el perfil compacto de la luminaria para adaptarse a los espacios existentes
  • Adecuación ambiental -40°C a 55°C
  • Tensión mundial 120 - 277VAC 50/60Hz
  • Encendido instantáneo - Incluso después de una interrupción del suministro eléctrico
  • Conexiones de la placa LED sin soldaduras - Resistente a las vibraciones
  • Medición LM80-08 del mantenimiento del flujo luminoso para fuentes de luz LED
  • Fotometría "absoluta" certificada LM79-08, incluido el color de cromaticidad para iluminación de estado sólido
  • Valores L70 - Nomenclatura industrial para horas de uso hasta el 70% de los lúmenes iniciales (TM-21+ Cal.)

Compact in size with traditional industrial appearance and suitability. VSL LED housings can be retrofitted to existing V Series splice boxes; upgrade from CFL or incandescent. Energy savings - less than 13W of power. Replaces 75W or higher incandescent.

General

Application

Killark ‘VSL’ Series LED fixtures are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4 areas where wind, water, snow or high ambients can be expected. VSL’s are sized to replace “Utility” type fixtures (incandescent or CFL’s) in hallways, closets, elevator pits, docks, stairwells, access tunnels, and mechanical rooms. These fixtures can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC. Typical applications include manufacturing plants, and certain chemical and petrochemical processing facilities, sewage treatment plants, off-shore and dockside installations, and garage areas

Catalog Number

VSL1330

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Light Source

LED

Lumen Range

0-2,000 lm

Lumens

1300

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Operating Cycles

10,000 hrs

Optic Type

Luminaire Only

Series

VSL

Type

Aluminum LED Fixture

UPC

783936090788

Dimensiones

Dimensions

8.02 in x 4.38 in x 10.11 in

Gross Weight with Packaging

5

Height

10.11 in

Length

8.02 in

Width

4.38 in

Clasificaciones Eléctricas

Frequency Rating

50/60 Hz

Lumens Per Watt

100

Voltage Rating

120-277 VAC

Wattage

13 W

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC,IIB,IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divsions 1 & 2

Relacionado con la Operación

Lumen Range

0-2,000 lm

Lumens

1300

Operating Cycles

10,000 hrs