
Marca: Killark
ID del Catálogo: XALB-7
Integral bushings. Easy access covers.
Application
Designed to permit straight pulls of heavy cable.
Catalog Number
XALB-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
Conduit Body
UPC
783936880044
Dimensions
18 in x 7 in x 9 in
Gross Weight with Packaging
15.5
Height
9 in
Hub Size
2-1/2"
Length
18 in
Width
7 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
LB