Image of XALB-8 XALB-8 - 3" XALB Type, Aluminum, X Series Conduit Body

XALB-8 - 3" XALB Type, Aluminum, X Series Conduit Body

Marca: Killark

ID del Catálogo: XALB-8

3" XALB Type, Aluminum, X Series Conduit Body

  • Clasificado para ubicaciones duras y peligrosas (ver especificaciones para clasificaciones)
  • Casquillos integrales
  • Tapas de fácil acceso

Integral bushings. Easy access covers.

General

Application

Designed to permit straight pulls of heavy cable.

Catalog Number

XALB-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936880051

Dimensiones

Dimensions

19.5 in x 7.75 in x 8.25 in

Gross Weight with Packaging

13.63

Height

8.25 in

Hub Size

3"

Length

19.5 in

Width

7.75 in

Certificaciones y Cumplimiento

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Configuración

Hub Pattern

LB