
Marca: Killark
ID del Catálogo: XLRT-21
Integral bushings. Easy access covers. Volume is 7 cu. in.
Application
For use in hazardous locations.
Catalog Number
XLRT-21
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Hub Pattern
LRT
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
Conduit Body
UPC
783936912004
Dimensions
6 in x 3 in x 3 in
Gross Weight with Packaging
1.04
Height
3 in
Hub Size
3/4" and 1/2"
Length
6 in
Weight
1.04 lb
Width
3 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
LRT
Carton Quantity
25