Image of YGHC34C26 Conector C-TAP de conexión a tierra por compresión YGHC34C26
Image of YGHC34C26 Conector C-TAP de conexión a tierra por compresión YGHC34C26

Conector C-TAP de conexión a tierra por compresión YGHC34C26

Marca:

Burndy

ID del Catálogo:

YGHC34C26

Conector C de compresión de cobre, 300-500 kcmil, varilla de 3/4" (Run) y 6 AWG (Sol) - 2/0 AWG (Str) (Tap).

  • Irreversible compression ground tap figure C connector
  • C-shaped opening permits placing two continuous parallel cables into conductor groove
  • UL467 Listed
  • Acceptable for direct burial in earth or concrete
  • Prefilled with PENETROXâ„¢ compound and strip sealed

Features: Irreversible Compression Ground Tap Figure C Connectors, Accommodates All Cable Combinations From #6 AWG Solid Through 500 KCMIL, C- Shaped Opening Permits Placing Two Continuous Parallel Cables Into Conductor Groove, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Prefilled With PENETROX Compound And Strip Sealed, Certain Sizes Are Also UL467 Listed And CSA Certified For Wire To Ground Rod, Conductor Size (tap - Mm): 10 - 70 SQ-MM, Die Index: 1011 Element A, Conductor Size (run - Mm): 150 - 240 SQ-MM, Tools, Die Set Catalog Number, And (number Of Crimps): HYPRESS: Y35, Y39, Y750, PAT750 Tool, U1011 Die, (2), Y45 Tool, S1011 Die, (2), Y46 Tool, P1011 Die, (2), Ground Rod Size: 3/4 IN, Conductor Type: Run: Commercial Stranded Copper, Metric Copper, Tap: Commercial Stranded Copper, Metric Copper, Conductor Size (tap Range): 6 - 2/0 AWG, Shape: C, Conductor Size (run - Range): 300 - 500 KCMIL

Detalles del producto

General

Application

For Direct Burial Cables

Catalog Number

YGHC34C26

Connector Type

Tap

Die Index

1011

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Sub Brand

HYGROUND, HYTAP

Trade Name

HYTAPâ„¢

Type

Taps

UPC

781810221068

UPC 12 Digit

7818102210688

Dimensiones

Dimension - B Length inch

0.88 in

Dimension - Height fraction

2-21/50 in

Dimension - Height inch

2.42 in

Dimension - Height mm

61.5 mm

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Relacionado con el Conductor

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-3/0 AWG

Conductor - Copper Str Run

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

300 kcmil-500 kcmil

Conductor - Copper Str Tap

7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

7 AWG-2/0 AWG

Conductor - Rod Run

3/4 in

Conductor - Rod Run Range

3/4 in

Certificaciones y Cumplimiento

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

  • UL467
  • IEEE 837
  • UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logística

Carton Quantity

30

Pallet Quantity

3700