Image of YHN450 YHN450, Line Tap Connector, CU, AL, ACSR, Compact
Image of YHN450 YHN450, Line Tap Connector, CU, AL, ACSR, Compact

YHN450, Line Tap Connector, CU, AL, ACSR, Compact

Marca:

Burndy

ID del Catálogo:

YHN450

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,wire diameter range,groove A(Run):0.52-0.75.

  • Wide range, universal and reversible Figure H -Shaped aluminum connector
  • Conductors are separated by the shape of the connector
  • Bendable tabs secure both run and tap conductors freeing the installer's hands to work with the installation tool
  • Massive aluminum design minimizes corrosion due to galvanic corrosion
  • Pre-filled with PENETROX Joint Compount and individually packaged

Features: Wide Range, Universal And Reversible Figure H Shaped Aluminum Connector, Conductors Are Separated By The Shape Of The Connector, Bendable Tabs Secure Both Run And Tap Conductors Freeing The Linemans Hands To Work With The Installation Tool, Massive Aluminum Design Minimizes Corrosion Due To Galvanic Corrosion, Prefilled With PENETROX Joint Compound And Individually Packaged, Conductor Ranges And Tooling Clearly Printed On Connector And Package, Die Index: N Element A, Cable Diameter Range (tap): 0.522 - 0.75 IN, Installation Tool: Mechanical Or Hydraulic Installation Tooling, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-N Die, (3), Y45 Tool, S-N Die, (3), Y46 Tool, P-N Die, (3), Cable Diameter Range (run): 0.522 - 0.75 IN, Conductor Type: Run: Aluminum Stranded, Copper Stranded, Tap: Aluminum Stranded, Copper Stranded, Conductor Size (run - Range): 4/0 AWG - 400 KCMIL, Shape: H, Conductor Size (tap Range): 4/0 AWG - 400 KCMIL

Detalles del producto

General

Application

For Copper, Aluminum Or ACSR And Compact Conductors

Catalog Number

YHN450

Die Index

N

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYCRIMP

Trade Name

HYCRIMPâ„¢

Type

YHN

UPC

781810139400

Dimensiones

Dimension - Height inch

1.86 in

Dimension - Height mm

52.1 mm

Dimension - L Length Overall mm

89 mm

Dimension - Length Overall inch

3.50 in

Dimension - Width fraction

1-1/4 in

Dimension - Width inch

1.25 in

Dimension - Width mm

32 mm

Relacionado con el Conductor

Conductor - ACSR Cmpt Run

266.8 kcmil;477 kcmil

Conductor - ACSR Cmpt Run Range

266.8 kcmil-477 kcmil

Conductor - ACSR Cmpt Tap

266.8 kcmil;336.4 kcmil;477 (18/1)

Conductor - ACSR Cmpt Tap Range

266.8 kcmil-477 (18/1)

Conductor - ACSR Str Run

4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;266.8 (26/7) Owl kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Run Range

4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap

4/0 (6/1) Penquin AWG;266.8 (26/7) Owl kcmil;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil

Conductor - ACSR Str Tap Range

4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil

Conductor - AL Str Run

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Run Range

4/0 AWG-400 kcmil

Conductor - AL Str Tap

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Tap Range

4/0 AWG-400 kcmil

Conductor - Copper Solid Tap

336 - 477

Conductor - Copper Solid Tap Range

336 - 477

Conductor - Copper Str Run

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Run Range

4/0 AWG-400 kcmil

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Tap Range

4/0 AWG-400 kcmil

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Recursos y descargas