Image of YPC26R8U YPC26R8U, Compression Figure-6 Shape Connector, Separates Run and Tap

YPC26R8U, Compression Figure-6 Shape Connector, Separates Run and Tap

Marca: Burndy

ID del Catálogo: YPC26R8U

Compact compression connector designed to tap small lighting wires from secondaries

  • Compact compression connector designed to tap small lighting wires from secondaries
  • Figure 6-shape separates run and tap, minimizing galvanic corrosion
  • Connector can be gripped in tool and slipped over line for easier installation
  • Pre-filled with PENETROX joint compound and stripsealed

General

Application

For Combinations Of Copper, Aluminum, ACSR, Compressed And Compact Conductors

Catalog Number

YPC26R8U

Die Index

O

EU RoHS Indicator

Yes

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

YPC-R-U

UPC

781810137376

UPC 14 Digit GTIN

00781810137376

Dimensiones

Dimension - Height inch

1.30 in

Dimension - Height mm

33 mm

Dimension - Width inch

0.73 in

Relacionado con el Conductor

Conductor - ACSR Str Run

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Run Range

2 (6/1) Sparrow AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Run Range

1 AWG-3/0 AWG

Conductor - AL Str Tap

8 AWG

Conductor - Copper Solid Run

18 AWG

Conductor - Copper Solid Tap

14 AWG

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Run Range

1 AWG-3/0 AWG

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Tap Range

14 AWG-8 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certificaciones y Cumplimiento

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

100