Image of ZS208-EX ZS208-EX - 3/4" Aluminum Cord Connector, Cord Range .375-.500, Blue
* Imagen representativa
Image of ZS208-EX ZS208-EX - 3/4" Aluminum Cord Connector, Cord Range .375-.500, Blue

ZS208-EX - 3/4" Aluminum Cord Connector, Cord Range .375-.500, Blue

Marca:

Killark

ID del Catálogo:

ZS208-EX

3/4" Aluminum Cord Connector, Cord Range .375-.500, Blue

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power
  • La construcción de aluminio resiste la corrosión
  • la arandela de neopreno sella el aceite y la humedad
  • el anillo de retención de nailon garantiza una fuerza de sujeción superior.

Z-series aluminum cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. This is series has been certified ATEX for increased safety. Its neoprene grommet seals out oil and moisture and the nylon retention ring ensure superior holding power.

Detalles del producto

General

Catalog Number

ZS208-EX

Color

Silver

Color Code

Blue

Cord Range

.375-.500,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series EX

Type

Straight Cord Connector

UPC

783936972442

Dimensiones

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.12

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Width

0.55 in

Relacionado con el Conductor

Cable Range

.375 - .500 in

Certificaciones y Cumplimiento

CSA File Number

LR73478

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logística

Carton Quantity

25

Recursos y descargas