
Marca: Killark
ID del Catálogo: ZS309
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.
Catalog Number
ZS309
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series
Type
Straight Cord Connector
UPC
783936973623
Dimensions
1.81 in x 0.71 in x 1.6 in
Gross Weight with Packaging
0.21
Height
1.6 in
Hub Size
1"
Length
1.81 in
Width
0.71 in
Cable Range
.500 - .625 in
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Nema Rating
4, 4X, 12, 13
UL File Number
E22698
Carton Quantity
15