Image of ZS515 ZS515 - 1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

ZS515 - 1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

Marca: Killark

ID del Catálogo: ZS515

1-1/2" Aluminum Cord Connector, Cord Range 1.250-1.375,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power
  • La estructura de aluminio resiste la corrosión
  • la arandela de neopreno impide la entrada de aceite y humedad
  • el anillo de retención de nailon garantiza una fuerza de sujeción superior.

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS515

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

Straight Cord Connector

UPC

783936973784

Dimensiones

Dimensions

2.31 in x 0.75 in x 1.7 in

Gross Weight with Packaging

0.4

Height

1.7 in

Hub Size

1-1/2"

Length

2.31 in

Width

0.75 in

Relacionado con el Conductor

Cable Range

1.250 - 1.375 in

Certificaciones y Cumplimiento

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logística

Carton Quantity

10