Image of XSD-21 XSD-21 - XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Dead-End - Hub Size 3/4 In

XSD-21 - XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Dead-End - Hub Size 3/4 In

Marca: Killark

ID del Catálogo: XSD-21

XSD/XSX/FXSD/FXSX Series - XSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Dead-End - Hub Size 3/4 In

  • Motor running protection when overload heaters are used.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.
  • Las carcasas son de aleación de aluminio fundido sin cobre
  • el eje de accionamiento es de acero inoxidable
  • hay varios conjuntos disponibles en combinación con luces piloto, pulsadores e interruptores bajo pedido
  • la unión con brida de tierra entre la tapa atornillada y la caja proporciona la trayectoria de la llama necesaria
  • el interruptor se puede bloquear con candado en posición "ON" u "OFF" de serie.

Killark's XSD/XSX Series of Hazardous Location Manual Motor Starting Switches provide manual starting and stopping of motor loads. Rated for indoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Standard motor rated switch configurations include Square D Type F with Overload Protection (XSD Series) and Square D Type K (XSX Series). Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.