WBP_NPJ8CO_PRODIMAGE
WBP_NPJ8CO_PRODIMAGE
[ES] Discontinued

Wallplates and Box Covers, Wallplate, Nylon, Mid-Sized, 1-Gang, 1) Duplex, Marked "Computer", Orange

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

NPJ8CO

1-Gang Mid-Size Wallplate, One Duplex, Marked "Computer"

  • Nervaduras de refuerzo para mayor resistencia
  • Material de nailon autoextinguible de alto impacto
  • Tornillo cautivo que mantiene el tornillo de montaje en su sitio

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Detalles del producto

General

Application
  • Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NPJ8CO
Color
  • Orange
Construction
Molded
Cutout
1) Duplex
EU RoHS Indicator
Yes
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Style
1-Duplex - Computer
Type
  • Specialty
  • Specialty
UPC
883778111044

Dimensiones

Display Size
Mid-Sized
Thickness
0.06

Certificaciones y Cumplimiento

Industry Standard(s)
UL Listed

Logística

Carton Quantity
25

Recursos y descargas