WBP_HBL28W74_PRODIMAGE
WBP_HBL28W74_PRODIMAGE

Watertight Devices, Twist-Lock® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30P, Yellow

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBL28W74

Watertight Devices, Twist-Lock® Plug, 30A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30P, Yellow

  • El diseño liso del cuerpo minimiza los puntos de recogida, lo que simplifica el proceso de lavado
  • La tuerca de alivio de tensión siempre sella en el cuerpo, lo que minimiza la recogida de residuos
  • Tornillería de acero inoxidable y puntos de conexión resistentes a la corrosión

Detalles del producto

General

Catalog Number
HBL28W74
Color
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Watertight Twist-Lock® Plug
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-1.000" (9.5-25.4)
Type
  • Plugs
  • Plugs
UPC
783585131702

Dimensiones

Dimensions
2.77 in x 2.77 in x 3.94 in
Height
3.94 in
Length
2.77 in
Width
2.77 in

Clasificaciones Eléctricas

Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Relacionado con el Conductor

Number Of Wires
4-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S

Certificaciones y Cumplimiento

Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L14-30P
Standards - RoHS Compliance Status
CM

Logística

Carton Quantity
10
Pallet Quantity
660