WBP_RT303_PRODIMAGE
WBP_RT303_PRODIMAGE

Adapters, Heavy Duty Residential Grade, Single to 3 "X" Outlet, 15A 125V, 2-Pole 3-Wire Grounding, Ivory

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

RT303

Adapters, Heavy Duty Residential Grade, Single to 3 "X" Outlet, 15A 125V, 2-Pole 3-Wire Grounding

2-Pole 3-Wire Grounding

Detalles del producto

General

Catalog Number
RT303
Color
  • Orange
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
Taps
Material
Composite
Operating Temperature
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Series
Taps & Adaptors
UPC
883778112447

Clasificaciones Eléctricas

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 VAC
Wattage
1875

Certificaciones y Cumplimiento

Industry Standard(s)
C/US UL Listed

Logística

Carton Quantity
10
Pallet Quantity
4400

Recursos y descargas