WBP_HBLMRO_PRODIMAGE
WBP_HBLMRO_PRODIMAGE

Heavy Duty Products, Single Pole Devices, Industrial Grade, Male, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw, Orange

Marca:

Hubbell Wiring Device-Kellems

ID del Catálogo:

HBLMRO

Heavy Duty Single Pole Industrial Grade Male, Receptacle, 300/400A 600V AC/DC, Single Conductor, Set Screw

Standard Product

Detalles del producto

General

Application
High Ampacity Connections
Catalog Number
HBLMRO
Color
Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Flanged Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
1-Pole
Performance
  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Environmental - Flammability - HB per UL94 or CSA 22.2. 0.17
  • Mechanical - Product Identification - Ratings are a permanent part of device
  • Mechanical - Terminal Accommodation - #4 to 4/0 AWG
Series
Series 16
Style
Double Set Screw Male
Type
Receptacle
UPC
783585112978

Dimensiones

Display Size
Standard Sized Product

Clasificaciones Eléctricas

Amperage Rating
400 A
Connectivity
Screw Terminals
Current / Amperage Rating
400 A
Current Rating
400 A
Phase
Single Phase
Voltage Rating Description
600V AC/DC
Wattage
240000

Relacionado con el Conductor

Wire Size
#4 AWG to #4/0 AWG

Certificaciones y Cumplimiento

Industry Standard(s)
  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12
Nema Rating
Non-NEMA

Logística

Carton Quantity
25
Pallet Quantity
1575