text.skipToContent text.skipToNavigation

10371666

por Burndy 

Número de Catálogo: GAR3907

por Burndy
Número de Catálogo:  GAR3907
Mechanical Grounding Connector, Conductor to Water Pipe, 4-4/0 AWG, 8" Pipe, 3/8" Stud.

Features: High-Conductivity Copper Ground Connector For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Cable Clamp Swivels At 90 DEG, Permits Parallel Grounding Of One Pipe Or A 90 DEG Cable Run For Grounding Several Parallel Pipes, One-Wrench Installation, Simplified Installation, Long Lasting Corrosion Resistance And Acceptable For Direct Burial In Earth Or Concrete, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Tube (ips) Size: 8 IN, Ground Rod Size: 8 IN, Installation Torque: 240 IN-LB, Height: 10 IN, Width: 10.62 IN

Más opciones

¿Dónde comprar?
Verificar inventario

Product Details

Générale

Application For Connecting A Small To Medium Range Copper Ground Conductor To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Direct Burial Cables
Boulon de type « U » 1028G
Couple de serrage recommandé en lb-pi 200 lb-in
Indicateur EU RoHs Yes
Marque des goujons MECHANICAL CONNECTOR
Matériau Copper Alloy
Matériel - quincaillerie Galvanized Steel
Plaqué N
Type GAR3902
Type de placage Unplated
UPC 781810234068
UPC 12 Digit 7818102340688

Dimensiones

Dimension - B Longueur en pouces 1.75 in
Dimension - Diamètre extérieur en pouces 8.62 in
Dimension - Hauteur en pouces 10.00 in
Dimension - Largeur (pouces) 10.62 in
Dimension - Largeur en millimètres 270 mm
Dimension - Longueur hors-tout en pouces 1.75 in

Relacionado con el conductor

Conducteur - Taille tuyau ou tube rond 8 in
Conducteurs - Cuivre Str plage de tailles (calibres) 4-4/0
Conducteurs - Cuivre fil plein plage de tailles (calibres) 4 AWG - 4/0 AWG
Conducteurs - Cuivre taille (calibre) Str 4;3;2;1;1/0;2/0;3/0;4/0
Conducteurs - Tubes de cuivre plage de tailles Std 8
Conducteurs - Tubes de cuivre taille Std 8

Certificaciones y Cumplimiento

Certification - ETL No
Certification - Homologué CSA No
Certification - Reconnaissance UL No
Certification - UL Enregistré pour enfouissement Yes
Certification - cULus No
Enregistré UL Yes
Norme(s) de l’industrie UL467
Normes - Conforme aux normes industrielles UL467
Normes - Conformité RoHS CM

Recursos y descargas

Avisos a clientes