text.skipToContent text.skipToNavigation

Airo Micro Strike tradeSELECT

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Compact sleek design with high performance LED configurations and simple installation. The Airo TradeSelect offers four stock configurations which include a universal mounting block for easy pole installation.
  • Capable of replacing up to 250W-400W luminaires
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses as the house-side, reducing light trespass issues
  • Visual comfort standard
  • Lens distributions are field rotatable (in 90deg increments)
  • Backlight Controls and House Side Shields available
  • 4000K CCT
  • 3G rated for high vibration applications including bridges and overpasses

Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Area/Site Applications
  • Roadway
  • Retail
  • Security Lighting
Color Dark Bronze Matte Textured
Construction Material - Main Aluminum
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • IES TYPE III
  • IES TYPE IV
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
New Products Yes
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources and Downloads

Installation/Instruction Manual (IOM)

BIM

Videos

Airo Micro Strike tradeSELECT

Photometry (4)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ASL1-100-3-ASQU
4000 K 70 CRI 12010 lm 137 100 W Type 3
ASL1-100-4W-ASQU
4000 K 70 CRI 11787 lm 135 100 W Type 4W
ASL1-135-3-ASQU
4000 K 70 CRI 17777 lm 134 135 W Type 3
ASL1-135-4W-ASQU
4000 K 70 CRI 17568 lm 132 135 W Type 4W

Stocked Items

Catalog Number UPC Product Description
Catalog Number ASL1-100-3-ASQU UPC 840141404387 Product Description Airo Micro Strike, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 100W, Number of LEDs: 160, Color Temperature: 4000K, Light Distribution: IES TYPE III, 12,000 LMS, 120-277V. Check Inventory
Catalog Number ASL1-100-4W-ASQU UPC 840141404370 Product Description Airo Micro Strike, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 100W, Number of LEDs: 160, Color Temperature: 4000K, Light Distribution: IES TYPE IV, 12,000 LMS, 120-277V. Check Inventory
Catalog Number ASL1-135-3-ASQU UPC 840141404400 Product Description Airo Micro Strike, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 135W, Number of LEDs: 160, Color Temperature: 4000K, Light Distribution: IES TYPE III, 18,000 LMS, 120-277V. Check Inventory
Catalog Number ASL1-135-4W-ASQU UPC 840141404394 Product Description Airo Micro Strike, Mounting Type: Square Arm mount, Finish Type: Bronze, Wattage: 135W, Number of LEDs: 160, Color Temperature: 4000K, Light Distribution: IES TYPE IV, 18,000 LMS, 120-277V. Check Inventory