text.skipToContent text.skipToNavigation

Airo Micro Strike

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Compact sleek design with high performance LED configurations and simple installation. The Airo offers four stock configurations which include a universal mounting block for easy pole installation.
  • Capable of replacing up to 250W-400W luminaires
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses as the house-side, reducing light trespass issues
  • Visual comfort standard
  • Lens distributions are field rotatable (in 90deg increments)
  • Backlight Controls and House Side Shields available
  • 4000K CCT
  • 3G rated for high vibration applications including bridges and overpasses

Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Area/Site Applications
  • Roadway
  • Retail
  • Security Lighting
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Light Grey Matte Textured
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • IES TYPE III
  • IES TYPE IV
Light Source LED
Lumen Range
  • 5,001-10,000 lm
  • 10,001-30,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

AIRO Micro Strike Universal Mounting

AIRO Micro Strike

Photometry (273)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
ASL1-160L-100-3K7-2
70 CRI 11232 lm 128 Type II
ASL1-160L-100-3K7-2-BC
3000 K 70 CRI 6489 lm 72 2
ASL1-160L-100-3K7-3
70 CRI 11349 lm 130 Type III
ASL1-160L-100-3K7-3-BC
3000 K 70 CRI 7777 lm 86 3
ASL1-160L-100-3K7-4W
70 CRI 11138 lm 127 Type IV
ASL1-160L-100-3K7-4W-BC
3000 K 70 CRI 6935 lm 77 4W
ASL1-160L-100-3K7-5QW
70 CRI 11404 lm 130 Type VS
ASL1-160L-100-4K7-2
70 CRI 11885 lm 136 Type II
ASL1-160L-100-4K7-2-BC
4000 K 70 CRI 6901 lm 77 2
ASL1-160L-100-4K7-3
70 CRI 12010 lm 137 Type III
ASL1-160L-100-4K7-3-BC
4000 K 70 CRI 8269 lm 92 3
ASL1-160L-100-4K7-4W
70 CRI 11787 lm 135 Type IV
ASL1-160L-100-4K7-4W-BC
4000 K 70 CRI 7371 lm 82 4W
ASL1-160L-100-4K7-5QW
70 CRI 12071 lm 138 Type VS
ASL1-160L-100-5K7-2
70 CRI 11939 lm 136 Type II
ASL1-160L-100-5K7-2-BC
5000 K 70 CRI 6944 lm 77 2
ASL1-160L-100-5K7-3
70 CRI 12064 lm 138 Type III
ASL1-160L-100-5K7-3-BC
5000 K 70 CRI 8326 lm 93 3
ASL1-160L-100-5K7-4W
70 CRI 11840 lm 135 Type IV
ASL1-160L-100-5K7-4W-BC
5000 K 70 CRI 7423 lm 82 4W
ASL1-160L-100-5K7-5QW
70 CRI 12132 lm 138 Type VS
ASL1-160L-115-3K7-2
70 CRI 14977 lm 137 Type II
ASL1-160L-115-3K7-2-BC
3000 K 70 CRI 8512 lm 78 2
ASL1-160L-115-3K7-3
70 CRI 14820 lm 135 Type III
ASL1-160L-115-3K7-3-BC
3000 K 70 CRI 10201 lm 93 3
ASL1-160L-115-3K7-4W
70 CRI 14646 lm 134 Type III
ASL1-160L-115-3K7-4W-BC
3000 K 70 CRI 9095 lm 83 4W
ASL1-160L-115-3K7-5QW
70 CRI 15031 lm 137 Type VS
ASL1-160L-115-4K7-2
70 CRI 15577 lm 142 Type II
ASL1-160L-115-4K7-2-BC
4000 K 70 CRI 8853 lm 81 2
ASL1-160L-115-4K7-3
70 CRI 15413 lm 141 Type III
ASL1-160L-115-4K7-3-BC
4000 K 70 CRI 10609 lm 97 3
ASL1-160L-115-4K7-4W
70 CRI 15232 lm 139 Type III
ASL1-160L-115-4K7-4W-BC
4000 K 70 CRI 9459 lm 86 4W
ASL1-160L-115-4K7-5QW
70 CRI 15632 lm 143 Type VS
ASL1-160L-115-5K7-2
70 CRI 15651 lm 143 Type II
ASL1-160L-115-5K7-2-BC
5000 K 70 CRI 8895 lm 81 2
ASL1-160L-115-5K7-3
70 CRI 15487 lm 141 Type III
ASL1-160L-115-5K7-3-BC
5000 K 70 CRI 10660 lm 97 3
ASL1-160L-115-5K7-4W
70 CRI 15305 lm 140 Type III
ASL1-160L-115-5K7-4W-BC
5000 K 70 CRI 9504 lm 87 4W
ASL1-160L-115-5K7-5QW
70 CRI 15731 lm 143 Type VS
ASL1-160L-135-3K7-2
70 CRI 17275 lm 130 Type II
ASL1-160L-135-3K7-2-BC
3000 K 70 CRI 9824 lm 74 2
ASL1-160L-135-3K7-3
70 CRI 17094 lm 128 Type III
ASL1-160L-135-3K7-3-BC
3000 K 70 CRI 11772 lm 88 3
ASL1-160L-135-3K7-4W
70 CRI 16893 lm 127 Type III
ASL1-160L-135-3K7-4W-BC
3000 K 70 CRI 10496 lm 79 4W
ASL1-160L-135-3K7-5QW
70 CRI 17338 lm 130 Type VS
ASL1-160L-135-4K7-2
70 CRI 17999 lm 135 Type II
ASL1-160L-135-4K7-2-BC
4000 K 70 CRI 10217 lm 77 2
ASL1-160L-135-4K7-3
70 CRI 17777 lm 134 Type III
ASL1-160L-135-4K7-3-BC
4000 K 70 CRI 12243 lm 92 3
ASL1-160L-135-4K7-4W
70 CRI 17568 lm 132 Type III
ASL1-160L-135-4K7-4W-BC
4000 K 70 CRI 10916 lm 82 4W
ASL1-160L-135-4K7-5QW
70 CRI 18030 lm 135 Type VS
ASL1-160L-135-5K7-2
70 CRI 18089 lm 136 Type II
ASL1-160L-135-5K7-2-BC
5000 K 70 CRI 10266 lm 77 2
ASL1-160L-135-5K7-3
70 CRI 17863 lm 134 Type III
ASL1-160L-135-5K7-3-BC
5000 K 70 CRI 12302 lm 92 3
ASL1-160L-135-5K7-4W
70 CRI 17653 lm 133 Type III
ASL1-160L-135-5K7-4W-BC
5000 K 70 CRI 10969 lm 82 4W
ASL1-160L-135-5K7-5QW
70 CRI 18155 lm 136 Type VS
ASL1-160L-70-3K7-2
70 CRI 8895 lm 130 Type II
ASL1-160L-70-3K7-2-BC
3000 K 70 CRI 5142 lm 75 2
ASL1-160L-70-3K7-3
70 CRI 8989 lm 131 Type III
ASL1-160L-70-3K7-3-BC
3000 K 70 CRI 6162 lm 90 3
ASL1-160L-70-3K7-4W
70 CRI 8822 lm 129 Type IV
ASL1-160L-70-3K7-4W-BC
3000 K 70 CRI 5495 lm 80 4W
ASL1-160L-70-3K7-5QW
70 CRI 9034 lm 132 Type VS
ASL1-160L-70-4K7-2
70 CRI 9413 lm 138 Type II
ASL1-160L-70-4K7-2-BC
4000 K 70 CRI 5468 lm 80 2
ASL1-160L-70-4K7-3
70 CRI 9512 lm 139 Type III
ASL1-160L-70-4K7-3-BC
4000 K 70 CRI 6552 lm 96 3
ASL1-160L-70-4K7-4W
70 CRI 9335 lm 136 Type IV
ASL1-160L-70-4K7-4W-BC
4000 K 70 CRI 5841 lm 85 4W
ASL1-160L-70-4K7-5QW
70 CRI 9562 lm 140 Type VS
ASL1-160L-70-5K7-2
70 CRI 9460 lm 138 Type II
ASL1-160L-70-5K7-2-BC
5000 K 70 CRI 5502 lm 80 2
ASL1-160L-70-5K7-3
70 CRI 9559 lm 140 Type III
ASL1-160L-70-5K7-3-BC
5000 K 70 CRI 6597 lm 96 3
ASL1-160L-70-5K7-4W
70 CRI 9382 lm 137 Type IV
ASL1-160L-70-5K7-4W-BC
5000 K 70 CRI 5882 lm 86 4W
ASL1-160L-70-5K7-5QW
70 CRI 9610 lm 141 Type VS
ASL1-80L-25-3K7-2
70 CRI 3223 lm 127 Type II
ASL1-80L-25-3K7-2-BC
3000 K 70 CRI 1868 lm 73 2
ASL1-80L-25-3K7-3
70 CRI 3257 lm 128 Type III
ASL1-80L-25-3K7-3-BC
3000 K 70 CRI 2238 lm 88 3
ASL1-80L-25-3K7-4W
70 CRI 3197 lm 126 Type IV
ASL1-80L-25-3K7-4W-BC
3000 K 70 CRI 1996 lm 78 4W
ASL1-80L-25-3K7-5QW
70 CRI 3274 lm 129 Type VS
ASL1-80L-25-4K7-2
70 CRI 3411 lm 134 Type II
ASL1-80L-25-4K7-2-BC
4000 K 70 CRI 1986 lm 78 2
ASL1-80L-25-4K7-3
70 CRI 3447 lm 136 Type III
ASL1-80L-25-4K7-3-BC
4000 K 70 CRI 2381 lm 93 3
ASL1-80L-25-4K7-4W
70 CRI 3383 lm 133 Type IV
ASL1-80L-25-4K7-4W-BC
4000 K 70 CRI 2122 lm 83 4W
ASL1-80L-25-4K7-5QW
70 CRI 3466 lm 136 Type VS
ASL1-80L-25-5K7-2
70 CRI 3428 lm 135 Type II
ASL1-80L-25-5K7-2-BC
5000 K 70 CRI 1999 lm 78 2
ASL1-80L-25-5K7-3
70 CRI 3464 lm 136 Type III
ASL1-80L-25-5K7-3-BC
5000 K 70 CRI 2397 lm 94 3
ASL1-80L-25-5K7-4W
70 CRI 3400 lm 134 Type IV
ASL1-80L-25-5K7-4W-BC
5000 K 70 CRI 2137 lm 84 4W
ASL1-80L-25-5K7-5QW
70 CRI 3483 lm 137 Type VS
ASL1-80L-39-3K7-2-BC
3000 K 70 CRI 2860 lm 75 2
ASL1-80L-39-3K7-3-BC
3000 K 70 CRI 3427 lm 90 3
ASL1-80L-39-3K7-4W-BC
3000 K 70 CRI 3056 lm 80 4W
ASL1-80L-39-4K7-2-BC
4000 K 70 CRI 3041 lm 80 2
ASL1-80L-39-4K7-3-BC
4000 K 70 CRI 3645 lm 96 3
ASL1-80L-39-4K7-4W-BC
4000 K 70 CRI 3249 lm 86 4W
ASL1-80L-39-5K7-2-BC
5000 K 70 CRI 3060 lm 81 2
ASL1-80L-39-5K7-3-BC
5000 K 70 CRI 3669 lm 97 3
ASL1-80L-39-5K7-4W-BC
5000 K 70 CRI 3271 lm 86 4W
ASL1-80L-40-3K7-2
70 CRI 4919 lm 129 Type II
ASL1-80L-40-3K7-3
70 CRI 4971 lm 131 Type III
ASL1-80L-40-3K7-4W
70 CRI 4879 lm 128 Type IV
ASL1-80L-40-3K7-5QW
70 CRI 4975 lm 131 Type VS
ASL1-80L-40-4K7-2
70 CRI 5206 lm 137 Type II
ASL1-80L-40-4K7-3
70 CRI 5260 lm 138 Type III
ASL1-80L-40-4K7-4W
70 CRI 5163 lm 136 Type IV
ASL1-80L-40-4K7-5QW
70 CRI 5292 lm 139 Type VS
ASL1-80L-40-5K7-2
70 CRI 5232 lm 138 Type II
ASL1-80L-40-5K7-3
70 CRI 5287 lm 139 Type III
ASL1-80L-40-5K7-4W
70 CRI 5188 lm 137 Type IV
ASL1-80L-40-5K7-5QW
70 CRI 5319 lm 140 Type VS
ASL1-80L-50-3K7-2
70 CRI 5919 lm 119 Type II
ASL1-80L-50-3K7-2-BC
3000 K 70 CRI 3428 lm 69 2
ASL1-80L-50-3K7-3
70 CRI 5981 lm 120 Type III
ASL1-80L-50-3K7-3-BC
3000 K 70 CRI 4108 lm 82 3
ASL1-80L-50-3K7-4W
70 CRI 5870 lm 118 Type IV
ASL1-80L-50-3K7-4W-BC
3000 K 70 CRI 3663 lm 74 4W
ASL1-80L-50-3K7-5QW
70 CRI 6009 lm 121 Type VS
ASL1-80L-50-4K7-2
70 CRI 6263 lm 126 Type II
ASL1-80L-50-4K7-2-BC
4000 K 70 CRI 3645 lm 73 2
ASL1-80L-50-4K7-3
70 CRI 6329 lm 127 Type III
ASL1-80L-50-4K7-3-BC
4000 K 70 CRI 4369 lm 88 3
ASL1-80L-50-4K7-4W
70 CRI 6212 lm 125 Type IV
ASL1-80L-50-4K7-4W-BC
4000 K 70 CRI 3894 lm 78 4W
ASL1-80L-50-4K7-5QW
70 CRI 6360 lm 128 Type VS
ASL1-80L-50-5K7-2
70 CRI 6295 lm 127 Type II
ASL1-80L-50-5K7-2-BC
5000 K 70 CRI 3668 lm 74 2
ASL1-80L-50-5K7-3
70 CRI 6361 lm 128 Type III
ASL1-80L-50-5K7-3-BC
5000 K 70 CRI 4398 lm 88 3
ASL1-80L-50-5K7-4W
70 CRI 6243 lm 126 Type IV
ASL1-80L-50-5K7-4W-BC
5000 K 70 CRI 3921 lm 79 4W
ASL1-80L-50-5K7-5QW
70 CRI 6392 lm 129 Type VS
ASL2-320L-145-3K7-2
70 CRI 20061 lm 140 Type II
ASL2-320L-145-3K7-2-BC
3000 K 70 CRI 13240 lm 93 143 W 2
ASL2-320L-145-3K7-3
70 CRI 19904 lm 139 Type III
ASL2-320L-145-3K7-3-BC
3000 K 70 CRI 11644 lm 81 143 W 3
ASL2-320L-145-3K7-4-BC
3000 K 70 CRI 10916 lm 76 143 W 4
ASL2-320L-145-3K7-4W
70 CRI 19669 lm 138 Type III
ASL2-320L-145-3K7-5QW
70 CRI 20179 lm 141 Type VS
ASL2-320L-145-4K7-2
70 CRI 20902 lm 146 Type II
ASL2-320L-145-4K7-2-BC
4000 K 70 CRI 13795 lm 96 143 W 2
ASL2-320L-145-4K7-3
70 CRI 20738 lm 145 Type III
ASL2-320L-145-4K7-3-BC
4000 K 70 CRI 12131 lm 85 143 W 3
ASL2-320L-145-4K7-4-BC
4000 K 70 CRI 11373 lm 80 143 W 4
ASL2-320L-145-4K7-4W
70 CRI 20492 lm 143 Type III
ASL2-320L-145-4K7-5QW
70 CRI 21024 lm 147 Type VS
ASL2-320L-145-5K7-2
70 CRI 21007 lm 147 Type II
ASL2-320L-145-5K7-2-BC
5000 K 70 CRI 13864 lm 97 143 W 2
ASL2-320L-145-5K7-3
70 CRI 20842 lm 146 Type III
ASL2-320L-145-5K7-3-BC
5000 K 70 CRI 12192 lm 85 143 W 3
ASL2-320L-145-5K7-4-BC
5000 K 70 CRI 11430 lm 80 143 W 4
ASL2-320L-145-5K7-4W
70 CRI 20595 lm 144 Type III
ASL2-320L-145-5K7-5QW
70 CRI 21130 lm 148 Type VS
ASL2-320L-170-3K7-2
70 CRI 23351 lm 139 Type II
ASL2-320L-170-3K7-2-BC
3000 K 70 CRI 15409 lm 92 168 W 2
ASL2-320L-170-3K7-3
70 CRI 23168 lm 138 Type III
ASL2-320L-170-3K7-3-BC
3000 K 70 CRI 13550 lm 81 168 W 3
ASL2-320L-170-3K7-4-BC
3000 K 70 CRI 12704 lm 76 168 W 4
ASL2-320L-170-3K7-4W
70 CRI 22895 lm 136 Type III
ASL2-320L-170-3K7-5QW
70 CRI 23488 lm 140 Type VS
ASL2-320L-170-4K7-2
70 CRI 24330 lm 145 Type II
ASL2-320L-170-4K7-2-BC
4000 K 70 CRI 16055 lm 96 168 W 2
ASL2-320L-170-4K7-3
70 CRI 24139 lm 144 Type III
ASL2-320L-170-4K7-3-BC
4000 K 70 CRI 14119 lm 84 168 W 3
ASL2-320L-170-4K7-4-BC
4000 K 70 CRI 13236 lm 79 168 W 4
ASL2-320L-170-4K7-4W
70 CRI 23853 lm 142 Type III
ASL2-320L-170-4K7-5QW
70 CRI 24472 lm 146 Type VS
ASL2-320L-170-5K7-2
70 CRI 24452 lm 146 Type II
ASL2-320L-170-5K7-2-BC
5000 K 70 CRI 16135 lm 96 168 W 2
ASL2-320L-170-5K7-3
70 CRI 24260 lm 144 Type III
ASL2-320L-170-5K7-3-BC
5000 K 70 CRI 14189 lm 84 168 W 3
ASL2-320L-170-5K7-4-BC
5000 K 70 CRI 13302 lm 79 168 W 4
ASL2-320L-170-5K7-4W
70 CRI 23972 lm 143 Type III
ASL2-320L-170-5K7-5QW
70 CRI 24596 lm 146 Type VS
ASL2-320L-185-3K7-2
70 CRI 25457 lm 138 Type II
ASL2-320L-185-3K7-2-BC
3000 K 70 CRI 16798 lm 91 185 W 2
ASL2-320L-185-3K7-3
70 CRI 25258 lm 137 Type III
ASL2-320L-185-3K7-3-BC
3000 K 70 CRI 14772 lm 80 185 W 3
ASL2-320L-185-3K7-4-BC
3000 K 70 CRI 13849 lm 75 185 W 4
ASL2-320L-185-3K7-4W
70 CRI 24961 lm 135 Type III
ASL2-320L-185-3K7-5QW
70 CRI 25607 lm 138 Type VS
ASL2-320L-185-4K7-2
70 CRI 26525 lm 143 Type II
ASL2-320L-185-4K7-2-BC
4000 K 70 CRI 17502 lm 95 185 W 2
ASL2-320L-185-4K7-3
70 CRI 26316 lm 142 Type III
ASL2-320L-185-4K7-3-BC
4000 K 70 CRI 15391 lm 83 185 W 3
ASL2-320L-185-4K7-4-BC
4000 K 70 CRI 14429 lm 78 185 W 4
ASL2-320L-185-4K7-4W
70 CRI 26005 lm 141 Type III
ASL2-320L-185-4K7-5QW
70 CRI 26680 lm 144 Type VS
ASL2-320L-185-5K7-2
70 CRI 26658 lm 144 Type II
ASL2-320L-185-5K7-2-BC
5000 K 70 CRI 17590 lm 95 185 W 2
ASL2-320L-185-5K7-3
70 CRI 26449 lm 143 Type III
ASL2-320L-185-5K7-3-BC
5000 K 70 CRI 15469 lm 84 185 W 3
ASL2-320L-185-5K7-4-BC
5000 K 70 CRI 14501 lm 78 185 W 4
ASL2-320L-185-5K7-4W
70 CRI 26135 lm 141 Type III
ASL2-320L-185-5K7-5QW
70 CRI 26814 lm 145 Type VS
ASL2-320L-210-3K7-2
70 CRI 28526 lm 136 Type II
ASL2-320L-210-3K7-2-BC
3000 K 70 CRI 18833 lm 90 210 W 2
ASL2-320L-210-3K7-3
70 CRI 28303 lm 135 Type III
ASL2-320L-210-3K7-3-BC
3000 K 70 CRI 16561 lm 79 210 W 3
ASL2-320L-210-3K7-4-BC
3000 K 70 CRI 15527 lm 74 210 W 4
ASL2-320L-210-3K7-4W
70 CRI 27970 lm 133 Type III
ASL2-320L-210-3K7-5QW
70 CRI 28694 lm 137 Type VS
ASL2-320L-210-4K7-2
70 CRI 29723 lm 142 Type II
ASL2-320L-210-4K7-2-BC
4000 K 70 CRI 19622 lm 93 210 W 2
ASL2-320L-210-4K7-3
70 CRI 29489 lm 140 Type III
ASL2-320L-210-4K7-3-BC
4000 K 70 CRI 17256 lm 82 210 W 3
ASL2-320L-210-4K7-4-BC
4000 K 70 CRI 16177 lm 77 210 W 4
ASL2-320L-210-4K7-4W
70 CRI 29140 lm 139 Type III
ASL2-320L-210-4K7-5QW
70 CRI 29896 lm 142 Type VS
ASL2-320L-210-5K7-2
70 CRI 29872 lm 142 Type II
ASL2-320L-210-5K7-2-BC
5000 K 70 CRI 19721 lm 94 210 W 2
ASL2-320L-210-5K7-3
70 CRI 29638 lm 141 Type III
ASL2-320L-210-5K7-3-BC
5000 K 70 CRI 17343 lm 83 210 W 3
ASL2-320L-210-5K7-4-BC
5000 K 70 CRI 16258 lm 77 210 W 4
ASL2-320L-210-5K7-4W
70 CRI 29286 lm 139 Type III
ASL2-320L-210-5K7-5QW
70 CRI 30047 lm 143 Type VS
ASL2-320L-235-3K7-2
70 CRI 31475 lm 134 Type II
ASL2-320L-235-3K7-2-BC
3000 K 70 CRI 20774 lm 88 235 W 2
ASL2-320L-235-3K7-3
70 CRI 31229 lm 133 Type III
ASL2-320L-235-3K7-3-BC
3000 K 70 CRI 18268 lm 78 235 W 3
ASL2-320L-235-3K7-4-BC
3000 K 70 CRI 17126 lm 73 235 W 4
ASL2-320L-235-3K7-4W
70 CRI 30861 lm 131 Type III
ASL2-320L-235-3K7-5QW
70 CRI 31660 lm 135 Type VS
ASL2-320L-235-4K7-2
70 CRI 32796 lm 140 Type II
ASL2-320L-235-4K7-2-BC
4000 K 70 CRI 21644 lm 92 235 W 2
ASL2-320L-235-4K7-3
70 CRI 32537 lm 138 Type III
ASL2-320L-235-4K7-3-BC
4000 K 70 CRI 19034 lm 81 235 W 3
ASL2-320L-235-4K7-4-BC
4000 K 70 CRI 17844 lm 76 235 W 4
ASL2-320L-235-4K7-4W
70 CRI 32152 lm 137 Type III
ASL2-320L-235-4K7-5QW
70 CRI 32987 lm 140 Type VS
ASL2-320L-235-5K7-2
70 CRI 32960 lm 140 Type II
ASL2-320L-235-5K7-2-BC
5000 K 70 CRI 21753 lm 93 235 W 2
ASL2-320L-235-5K7-3
70 CRI 32701 lm 139 Type III
ASL2-320L-235-5K7-3-BC
5000 K 70 CRI 19130 lm 81 235 W 3
ASL2-320L-235-5K7-4-BC
5000 K 70 CRI 17933 lm 76 235 W 4
ASL2-320L-235-5K7-4W
70 CRI 32313 lm 138 Type III
ASL2-320L-235-5K7-5QW
70 CRI 33153 lm 141 Type VS
ASL2-320L-255-3K7-2
70 CRI 34585 lm 136 Type II
ASL2-320L-255-3K7-2-BC
3000 K 70 CRI 22828 lm 87 261.2 W 2
ASL2-320L-255-3K7-3
70 CRI 34314 lm 135 Type III
ASL2-320L-255-3K7-3-BC
3000 K 70 CRI 20074 lm 77 261.2 W 3
ASL2-320L-255-3K7-4-BC
3000 K 70 CRI 18821 lm 72 261.2 W 4
ASL2-320L-255-3K7-4W
70 CRI 33910 lm 133 Type III
ASL2-320L-255-3K7-5QW
70 CRI 34788 lm 136 Type VS
ASL2-320L-255-4K7-2
70 CRI 36035 lm 141 Type II
ASL2-320L-255-4K7-2-BC
4000 K 70 CRI 23784 lm 91 261.2 W 2
ASL2-320L-255-4K7-3
70 CRI 35752 lm 140 Type III
ASL2-320L-255-4K7-3-BC
4000 K 70 CRI 20916 lm 80 261.2 W 3
ASL2-320L-255-4K7-4-BC
4000 K 70 CRI 19608 lm 75 261.2 W 4
ASL2-320L-255-4K7-4W
70 CRI 35329 lm 139 Type III
ASL2-320L-255-4K7-5QW
70 CRI 36246 lm 142 Type VS
ASL2-320L-255-5K7-2
70 CRI 36216 lm 142 Type II
ASL2-320L-255-5K7-2-BC
5000 K 70 CRI 23905 lm 92 261.2 W 2
ASL2-320L-255-5K7-3
70 CRI 35932 lm 141 Type III
ASL2-320L-255-5K7-3-BC
5000 K 70 CRI 21021 lm 80 261.2 W 3
ASL2-320L-255-5K7-4-BC
5000 K 70 CRI 19707 lm 75 261.2 W 4
ASL2-320L-255-5K7-4W
70 CRI 35505 lm 139 Type III
ASL2-320L-255-5K7-5QW
70 CRI 36428 lm 143 Type VS