text.skipToContent text.skipToNavigation

Arceos™ ARA3

by Hubbell Outdoor Lighting 

Collection Name: Arceos™

Arceos™ ARA3

More Information

Overview

High performance Arceos™ ARA3 area/site luminaire is the culmination of energy-efficient LED lighting in a sleek low profile design. The ARA3 features the latest LED technology, thermal management and controls, while providing excellent lighting and uniformity for large area/site applications. Designed for mounting heights of up to 50 ft. the Arceos™ ARA3 provides the ultimate performance and lighting capabilities.

  • 1,000w HID replacement with over 50% energy savings
  • Large area – high mounting applications
  • DLC Qualified
  • Three lumen options for design flexibility
  • Backlight control to reduce light trespass
  • Precision optics
  • Field aimable distributions
  • Control options
  • Modular design to simplify installation
  • Seven standard finishes available

General

Ambient Temp. Range -40 to 40 °C
Application
  • Large parking areas
  • Auto dealerships
  • Transportation/Ports
  • Retail/Malls
Color
  • Dark Bronze
  • Black
  • Gray
  • Platinum Silver
  • White
Construction Material - Main Aluminum
Controls - Applications
  • Industrial - Parking, Building, Signage
  • Commercial - Parking, Building, Signage
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked) Occupancy Sensor, Programmable Control w/ Photocell (optional);7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked SiteSync - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • IES Type I
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range 30,001-50,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Area/Site

Current Related

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range
  • 301-500
  • 500+

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet listed
  • Damp Listed
  • IP Rated
Specifications
Catalog Page
Brochures
Videos

Arceos ARA3 product video

Arceos ARA3 installation video

Installation/Instruction Manual (IOM)
BIM
Photometry