text.skipToContent text.skipToNavigation

Galasy II

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
GSY Galasy II Canopy Luminaire is designed for easy installation and maintenance featuring field serviceable driver as well as universal retrofit solutions for HID replacements.
  • Value focused, budget-friendly canopy lighting solution
  • Low glare, even illumination and no pixilation for outstanding illumination
  • High efficacy of over 150 LPW for maximum energy savings
  • Driver accessible and field serviceable
  • Pendant or surface mount options with 3/4" conduit
  • IP66 rating to keep water and insects out

Product Details

General

Ambient Temp. Range -40°C to 40 °C
Application
  • Canopy
  • Soffit
Dimming Range 0-10 Volt
Finish Type Powder Coated
Lamp Type LED
Mounting Type
  • Surface
  • Pendant
Type Canopy Lighting
Warranty Length 5 years

Electrical Ratings

Wattage 55-140 W

Certifications and Compliance

Certified Listed
  • UL Listed
  • Wet Location Listed
  • IP65

Resources and Downloads

Sell Sheets

Installation/Instruction Manual (IOM)

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
GSY-100-4K7
4000 K 70 CRI 15395 lm 153 100 W Type V
GSY-100-5K7
5000 K 70 CRI 15566 lm 155 100 W Type V
GSY-130-4K7
5000 K 70 CRI 19662 lm 154 130 W Type V
GSY-130-5K7
5000 K 70 CRI 19880 lm 155 130 W Type V
GSY-65-4K7
4000 K 70 CRI 9768 lm 149 65 W Type V
GSY-65-5K7
5000 K 70 CRI 9877 lm 151 65 W Type V

Stocked Items

Catalog Number UPC Product Description
Catalog Number GSY-100-4K7 UPC 840141417936 Product Description Galasy II Canopy Check Inventory
Catalog Number GSY-100-5K7 UPC 840141417929 Product Description Galasy II Canopy Check Inventory
Catalog Number GSY-130-4K7 UPC 840141403144 Product Description Galasy II Canopy Check Inventory
Catalog Number GSY-130-5K7 UPC 840141403151 Product Description Galasy II Canopy Check Inventory
Catalog Number GSY-65-5K7 UPC 840141403137 Product Description Galasy II Canopy Check Inventory