text.skipToContent text.skipToNavigation

Vanish

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
VSH Vanish Edge-Lit Canopy Fixture
  • Edge-Lit technology for even illumination
  • Low profile 2.5" depth design virtually disappears into the canopy or soffit
  • Illuminates without distraction and glare
  • Pendant or surface mounted with 3/4" conduit
  • Universal retrofit solution for HID replacements for various sizes
  • IP65 rating to keep water and insects out
  • Cast Aluminum with integral heat sink to maintain optimal thermal performance for long LED life Cast aluminum

Product Details

General

Ambient Temp. Range -40°C to 40 °C
Application
  • Canopy
  • Soffit
Finish Type Powder Coated
Lamp Type LED
Mounting Type
  • Surface
  • Pendant
Type Canopy Lighting
Warranty Length 5 years

Electrical Ratings

Wattage 55-140 W

Certifications and Compliance

Certified Listed
  • UL Listed
  • Wet Location Listed
  • IP65

Resources and Downloads

Installation/Instruction Manual (IOM)

Photometry (8)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
VSH-140-4K7
4000 °K 70 CRI 19649 lm 138 141.9 W Type V
VSH-140-5K7
5000 °K 70 CRI 20196 lm 142 141.9 W Type V
VSH-30-4K7
4000 K 70 CRI 4450 lm 146 30.4 W Type V
VSH-30-5K7
5000 K 70 CRI 4565 lm 150 30.4 W Type V
VSH-55-4K7
4000 °K 70 CRI 8846 lm 153 57.8 W Type V
VSH-55-5K7
5000 °K 70 CRI 9069 lm 157 57.8 W Type V
VSH-85-4K7
4000 °K 70 CRI 13296 lm 152 87.3 W Type V
VSH-85-5K7
5000 °K 70 CRI 13666 lm 157 87.3 W Type V