text.skipToContent text.skipToNavigation

FLL Factor Floodlight

by Hubbell Outdoor Lighting 

Large LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.

  • Variety of NEMA distributions - N (3x3), M (4x4), RM (5x3) and W (6x6) - for wide range of lighting applications
  • Vented housing isolates LED module from driver maximizing product life and performance
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • 3000K 80 CRI, 4000K 70 CRI, 5000K 67 CRI
  • IP65, Listed to UL1598 for use in wet locations
  • 10 KA surge protector option
  • Driver 700mA, RoHS compliant and IP66
  • Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
  • 120-277V, 347V and 480V operation, 50/60Hz
  • Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
  • Yoke or knuckle mount options
  • Visor, louver and vandal shield accessories available

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Controls - Integral Sensors (Non-Networked) Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Lamp Type LED
Light Source LED
Mounting Type
  • Knuckled Slipfitter (2 3/8" OD tennon)
  • Yoke
New Products Yes
Type Floodlighting

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Industry Standard(s)
  • UL
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
  • IP Rated

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FLL-150-5K-U-Y
IES file
5000 K 80 CRI 14764 lm 98.4 150 W
FLL-28L
IES file
5000 K 70 CRI 9557 lm 100.6 95 W Wide
FLL-28L4K
IES file
4000 K 70 CRI 8992 lm 94.5 95 W Wide
FLL-42L-95-3K8-M-U-X-XX
IES file
3000 K 80 CRI 7654 lm 81 95 W 4x4
FLL-42L-95-3K8-N-U-X-XX
IES file
3000 K 80 CRI 7473 lm 80 95 W 3x3
FLL-42L-95-3K8-RM-U-X-X
IES file
3000 K 80 CRI 6702 lm 71 95 W 5x4
FLL-42L-95-3K8-W-U-X-XX
IES file
3000 K 80 CRI 7694 lm 79 95 W 6x6
FLL-42L-95-4K7-M-U-X-XX
IES file
4000 K 70 CRI 10335 lm 108 95 W 4x4
FLL-42L-95-4K7-N-U-X-XX
IES file
4000 K 70 CRI 10263 lm 108 95 W 3x3
FLL-42L-95-4K7-RM-U-X-XX
IES file
4000 K 70 CRI 8889 lm 93 95 W 5x4
FLL-42L-95-4K7-W-U-X-XX
IES file
4000 K 70 CRI 10173 lm 105 95 W 6x6
FLL-42L-95-5K7-M-U-X-XX
IES file
5000 K 70 CRI 11400 lm 119 95 W 4x4
FLL-42L-95-5K7-N-U-X-XX
IES file
5000 K 70 CRI 10860 lm 114 95 W 3x3
FLL-42L-95-5K7-RM-U-X-XX
IES file
5000 K 70 CRI 9806 lm 102 95 W 5x4
FLL-42L-95-5K7-W-U-X-XX
IES file
5000 K 70 CRI 10967 lm 113 95 W 6x6
FLL-95-4K-Y
IES file
4000 K 70 CRI 10330 lm 105 95 W Wide
FLL-95-Y
IES file
5000 K 70 CRI 10576 lm 109 95 W Wide
FLL140L-4K
IES file
4000 K 80 CRI 14665 lm 98 150 W Wide

Stocked Items

Catalog Number UPC Product Description
Catalog Number ARF-SPC UPC Product Description Polycarbonate vandal shield (order two per fixture), For use with FLL and FXL LED Floodlights Check Inventory
Catalog Number FLL-150-4K-U-K UPC 785988033690 Product Description FLL LED Large Flood, Mounting Type: Knuckled Slipfitter (2 3/8" OD tennon), Light Distribution: NEMA 6x6 (HxV), Wattage: 150 W, Color Temperature: 4000 K, 80 CRI, Light Output: 14,665 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory
Catalog Number FLL-150-4K-U-Y UPC 785988033676 Product Description FLL LED Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 150 W, Color Temperature: 4000 K, 80 CRI, Light Output: 14,665 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory
Catalog Number FLL-150-5K-U-K UPC 785988033683 Product Description FLL LED Large Flood, Mounting Type: Knuckled Slipfitter (2 3/8" OD tennon), Light Distribution: NEMA 6x6 (HxV), Wattage: 150 W, Color Temperature: 5000 K, 80 CRI, Light Output: 14,764 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory
Catalog Number FLL-150-5K-U-Y UPC 785988033669 Product Description FLL LED Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 150 W, Color Temperature: 5000 K, 80 CRI, Light Output: 14,764 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory
Catalog Number FLL-42L-95-5K7-W-U-K-BL UPC Product Description FLL LED Large Flood, Mounting Type: Knuckled Slipfitter (2 3/8" OD tennon), Light Distribution: NEMA 6x6 (HxV), Wattage: 95 W, Color Temperature: 5000 K, 70 CRI, Voltage Rating: 120-277 VAC, Color: Black. Check Inventory
Catalog Number FLL-95-4K-Y UPC 785988033652 Product Description FLL LED Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 95 W, Color Temperature: 4000 K, 70 CRI, Light Output: 10,173 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory
Catalog Number FLL-95-Y UPC 785988033645 Product Description FLL LED Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 95 W, Color Temperature: 5000 K, 70 CRI, Light Output: 10,600 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze. Check Inventory