- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Sports Lighting
- View All Commercial Indoor Lighting Categories
-
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Expressline
- Industry Links
- Litepro QD
- Literature
- Videos
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
-
Products
-
Products
- Commercial Outdoor Lighting
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Sports Lighting
- View All Commercial Indoor Lighting Categories
-
-
-
Resources
SupportTechnical DataCompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Expressline
- Industry Links
- Litepro QD
- Literature
- Videos
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Flood Lighting
- FXL Factor Floodlight
Item Added to Your Cart!
FXL Factor Floodlight
by Hubbell Outdoor Lighting
FXL Factor Floodlight
by Hubbell Outdoor Lighting
Extra large LED high performance architectural styled energy-efficient floodlights available a variety of colors, feature multiple NEMA beam spreads, excellent uniformity, photocontrol and shielding options for optimum performance and energy savings.
- NEMA distributions Narrow (3x3), Medium (4x4), Rectangular Medium (5x4) and Wide (6x6)
- Vented housing isolates LED module from driver maximizing product life and performance
- DLC® (DesignLights Consortium) Qualified - see www.designlights.org
- 3000K 80 CRI, 4000K 70 CRI, 5000K 67 CRI
- IP65, listed to UL1598 for use in wet locations
- 20KA surge protection with an end of life LED indicator
- Drivers 700mA, RoHS compliant and IP66
- 120-277V, 347V and 480V operation, 50/60Hz
- Tempered glass lens protects LEDs and allows for easy cleaning/debris removal
- Rugged die-cast aluminum housing with corrosion resitant powder coat paint finish
- Yoke or knuckle mount options
- Visor, louver and vandal shield accessories available
Product Details
General
Color |
|
Controls - Integral Sensors (Non-Networked) | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
EPA Effective Projected Area | 1.85 ft² |
Light Source | LED |
Lumen Range | 10,001-30,000 lm |
New Products | Yes |
Type | Floodlighting |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified - see www.designlights.org |
Industry Standard(s) |
|
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Availability Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
FXL-190
IES file |
5000 K | 70 CRI | 21490 lm | 113 | 195 W | Wide |
![]() |
FXL-190-4K-K
IES file |
4000 K | 70 CRI | 20732 lm | 109 | 195 W | Wide |
![]() |
FXL-190-K
IES file |
5000 K | 70 CRI | 21490 lm | 113 | 195 W | Wide |
![]() |
FXL-56L-5K With Both Visors
IES file |
5000 K | 70 CRI | 21095 lm | 113 | 187 W | Wide |
![]() |
FXL-84L-190-3K8-M-U-X-XX
IES file |
3000 K | 80 CRI | 14690 lm | 76 | 195 W | 4x4 |
![]() |
FXL-84L-190-3K8-N-U-X-XX
IES file |
3000 K | 80 CRI | 14657 lm | 76 | 195 W | 3x3 |
![]() |
FXL-84L-190-3K8-RM-U-X-XX
IES file |
3000 K | 80 CRI | 12679 lm | 66 | 195 W | 5x4 |
![]() |
FXL-84L-190-3K8-W-U-X-XX
IES file |
3000 K | 80 CRI | 14564 lm | 75 | 195 W | 6x6 |
![]() |
FXL-84L-190-4K7-M-U-X-XX
IES file |
4000 K | 70 CRI | 19385 lm | 100 | 195 W | 4x4 |
![]() |
FXL-84L-190-4K7-N-U-X-X
IES file |
4000 K | 70 CRI | 19048 lm | 99 | 195 W | 3x3 |
![]() |
FXL-84L-190-4K7-RM-U-X-XX
IES file |
4000 K | 70 CRI | 16665 lm | 86 | 195 W | 5x4 |
![]() |
FXL-84L-190-4K7-W-U-X-XX
IES file |
4000 K | 70 CRI | 19061 lm | 99 | 195 W | 6x6 |
![]() |
FXL-84L-190-5K7-M-U-X-XX
IES file |
5000 K | 70 CRI | 21360 lm | 111 | 195 W | 4x4 |
![]() |
FXL-84L-190-5K7-N-U-X-XX
IES file |
5000 K | 70 CRI | 20378 lm | 106 | 195 W | 3x3 |
![]() |
FXL-84L-190-5K7-RM-U-X-XX
IES file |
5000 K | 70 CRI | 18297 lm | 95 | 195 W | 5x4 |
![]() |
FXL-84L-190-5K7-W-U-X-XX
IES file |
5000 K | 70 CRI | 20892 lm | 108 | 195 W | 6x6 |
![]() |
Please wait, preparing to download your file.
Stocked Items
Catalog Number | UPC | Product Description | |
---|---|---|---|
Catalog Number FXL-190-Y | UPC 785988033706 | Product Description FXL LED X-Large Flood, Mounting Type: Yoke, Light Distribution: NEMA 6x6 (HxV), Wattage: 195 W, Color Temperature: 5000 K, 70 CRI, Light Output: 2,092 lm, Voltage Rating: 120-277 VAC, Color: Dark Bronze, EPA Effective Projected Area: 1.85 ft². | Check Inventory |