text.skipToContent text.skipToNavigation

LBUL Colt

by Hubbell Outdoor Lighting 

Ultra compact LED flood with a NEMA 6x7 distributions for lighting applications such as safety/security, accent, flag pole, columns, or signs. The LBUL Colt flood was designed for traditional landscape form with improved performance and efficacy.

  • Traditional landscape form with improved performance and efficacy
  • Wide NEMA 6x7 distribution provides uniform lighting on surface
  • 1/2" x 14 NPS mount and adjustable knuckle for aiming
  • 3000K and 4000K
  • IP65
  • Up to 2,468 Lumens
  • 120V, 20W
  • Dark Bronze Finish

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Floodlighting
Color Dark Bronze Textured
Color Temperature
  • 3000 K
  • 4000 K
Construction Material - Main Die-cast Aluminum
Lamp Type LED
Light Source LED
Lumens
  • 2,239
  • 2,468
Mounting Type Knuckle
New Products Yes
Type Floodlighting

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
IP Rating IP65
Ratings NEMA 3

Resources/Downloads

Videos

LBUL Colt Video

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LBUL-20-120-3K
IES file
3000 K 70 CRI 2239 lm 111 20 W 6x7
LBUL-20-120-4K
IES file
4000 K 70 CRI 2468 lm 111 20 W 6X7

Stocked Items

Catalog Number UPC Product Description
Catalog Number LBUL-20-120-3K UPC 840141419886 Product Description LBUL Colt Floodlight Check Inventory
Catalog Number LBUL-20-120-4K UPC 840141419893 Product Description LBUL Colt Floodlight Check Inventory