text.skipToContent text.skipToNavigation

Lightscaper® Floodlight

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
Wide beam linear Lightscaper LSP-LSCS floodlight is excellent for signs, façade, landscape accent or medium area illumination. The low profile linear size allows the flood to be easily hidden or blend into the landscape environment.
  • Switchable lumen and CCT (1000/2000 lumens) (3000, 4000K, 5000K)
  • Wide 140 degree lateral spread covers three times the set back distance with uniform light
  • Universal voltage driver is 120-277volt*, 50/60hz
  • Tempered and impact resistant glass lens with decorative silk screen seals to housing with silicone gaskets
  • Universal ½" swivel knuckle has serrated teeth for sure aiming. Knuckle threads are brass insuring quality installation and corrosion resistance.
  • Listed to UL 1598 for use in wet locations

Product Details

General

Ambient Temp. Range -30 to 40 °C
ExpressLine Yes
Light Distribution Wide
Lumen Range 0-2,000 lm
Photocell No
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Lightscaper® Floodlight

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
LSP-LSCS-1000LM-3000K
3000 K 70 CRI 984 lm 122 7 X 6
LSP-LSCS-1000LM-4000K
4000 K 70 CRI 1015 lm 128 7 X 6
LSP-LSCS-1000LM-5000K
5000 K 70 CRI 1025 lm 126 7 X 6
LSP-LSCS-2000LM-3000K
3000 K 70 CRI 1906 lm 116 7 X 6
LSP-LSCS-2000LM-4000K
4000 K 70 CRI 2009 lm 125 7 X 6
LSP-LSCS-2000LM-5000K
5000 K 70 CRI 1991 lm 120 7 X 6

Stocked Items

Catalog Number UPC Product Description
Catalog Number LSP-LSCS UPC 840141403939 Product Description LSP-LSCS Lightscaper Linear Floodlight Check Inventory