text.skipToContent text.skipToNavigation

Miniliter LED

by Hubbell Outdoor Lighting 

Miniliter® MHS design in LED. The new LED flood features multiple beam patterns and color temperatures, two mounting options, a rugged design and the highest energy efficiency to solve your floodlighting needs.

  • Energy-efficient yet powerful 30 LED floodlight
  • PC and PCR capability
  • Up to 7,860 lumens and 112 LPW
  • Variety of beam spreads Narrow 3x3, Medium 3x3, Rectangular 5x5 and Wide 6x6
  • Fusing option
  • Universal voltage (120-277V) and 347/480V
  • Contractor friendly features – tool-free entry and yoke or knuckle mount options
  • Five standard finishes: Dark Bronze, Black, Gray, White, Platinum
  • Die-cast aluminum construction with durable powder paint finish and stainless steel latches
  • 10KA surge protector standard
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
  • Photocell- Button (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • Narrow
  • Medium
  • Rectangular
  • Wide
Light Source LED
Lumen Range 5,001-10,000 lm
Mounting Type
  • Knuckled Slipfitter (2 3/8" OD tennon)
  • Yoke
New Products Yes
Sensor Type
  • Photoresistor
  • Passive Infrared with Photoresistor
Type Floodlighting

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
MHS-30LU-3K-M
IES file
3000 K 80 CRI 5625 lm 80 70 W Medium
MHS-30LU-3K-N
IES file
3000 K 80 CRI 5790 lm 83 70 W Narrow
MHS-30LU-3K-RM
IES file
3000 K 80 CRI 5099 lm 73 70 W Rectangular
MHS-30LU-3K-W
IES file
3000 K 80 CRI 5586 lm 80 70 W Wide
MHS-30LU-4K-M
IES file
4000 K 70 CRI 6913 lm 99 70 W Medium
MHS-30LU-4K-N
IES file
4000 K 70 CRI 7495 lm 107 70 W Narrow
MHS-30LU-4K-RM
IES file
4000 K 70 CRI 6569 lm 94 70 W Rectangular
MHS-30LU-4K-W
IES file
4000 K 70 CRI 7240 lm 103.5 70 W Wide
MHS-30LU-5K-M
IES file
5000 K 70 CRI 7556 lm 108 70 W Medium
MHS-30LU-5K-N
IES file
5000 K 70 CRI 7860 lm 112 70 W Narrow
MHS-30LU-5K-RM
IES file
5000 K 70 CRI 6969 lm 99.5 70 W Rectangular
MHS-30LU-5K-W
IES file
5000 K 70 CRI 7707 lm 110 70 W Wide