text.skipToContent text.skipToNavigation

RAR3 Ratio

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
RAR3, a new spin on a classic rectilinear form, Ratio brings the traditional shoebox aesthetic into the next generation of LED lighting. Ratio features a dense optical array which provides reduced pixilation and increased visual comfort without compromising performance. Designed for sustained, long-term performance with advanced thermal management, an elegantly simple heat sink and industry leading surge protection.
  • Featuring Micro Strike Optics which maximizes target zone illumination with minimal losses at the house-side, reducing light trespass issues.
  • Visual comfort standard
  • Compact and lightweight design with low EPA
  • Matching rectilinear form to Ratio Flood
  • Universal mounting block or mast arm option
  • Best in class surge protection available
  • Universal mounting block or mast arm option
  • Control options including photo control, occupancy sensing,NX Distributed Intelligence™ and 7-Pin with networked controls
  • 3G rated for high vibration applications including bridges and overpasses

Area/site, roadway, retail and security lighting.

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Area/Site and Floodlighting Applications
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
  • Light Grey Matte Textured
Construction Material - Main Aluminum
Controls - Applications
  • Occupancy Detection
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 7-pin ANSI C136.41 Dimming Receptacle (optional)
Controls - Networked
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
ExpressLine Yes
Light Distribution
  • TYPE II
  • TYPE III
  • TYPE IV
  • TYPE V
Light Source LED
Lumen Range
  • 15,001-25,000 lm
  • 25,001-50,000 lm
Mounting Type Arm
New Products Yes
Sensor Type Passive Infrared with Photoresistor
Type Outdoor Area and Site
Warranty Length Five year limited warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range
  • 110
  • 250

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA
  • Wet Listed
  • Damp Listed
  • ANSI 3G vibration rated

Resources and Downloads

Videos

Ratio RAR3 Video

Photometry (177)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
RAR3-540L-235-3K7-M
3000 K 70 CRI 30811 lm 130 Medium Flood, 4x4
RAR3-540L-235-3K7-N
3000 K 70 CRI 32620 lm 137 Narrow, 2X2
RAR3-540L-235-3K7-W
3000 K 70 CRI 32005 lm 135 Wide Flood, 6x6
RAR3-540L-235-4K7-M
4000 K 70 CRI 32044 lm 135 Medium Flood, 4x4
RAR3-540L-235-4K7-N
4000 K 70 CRI 33925 lm 143 Narrow, 2X2
RAR3-540L-235-4K7-W
4000 K 70 CRI 33285 lm 140 Wide Flood, 6x6
RAR3-540L-235-5K7-M
5000 K 70 CRI 32198 lm 136 Medium Flood, 4x4
RAR3-540L-235-5K7-N
5000 K 70 CRI 34088 lm 144 Narrow, 2X2
RAR3-540L-235-5K7-W
5000 K 70 CRI 33445 lm 141 Wide Flood, 6x6
RAR3-540L-280-3K7-M
3000 K 70 CRI 35822 lm 128 Medium Flood, 4x4
RAR3-540L-280-3K7-N
3000 K 70 CRI 37925 lm 136 Narrow, 2X2
RAR3-540L-280-3K7-W
3000 K 70 CRI 37209 lm 133 Wide Flood, 6x6
RAR3-540L-280-4K7-M
4000 K 70 CRI 37255 lm 133 Medium Flood, 4x4
RAR3-540L-280-4K7-N
4000 K 70 CRI 39442 lm 141 Narrow, 2X2
RAR3-540L-280-4K7-W
4000 K 70 CRI 38698 lm 138 Wide Flood, 6x6
RAR3-540L-280-5K7-M
5000 K 70 CRI 37434 lm 134 Medium Flood, 4x4
RAR3-540L-280-5K7-N
5000 K 70 CRI 39632 lm 142 Narrow, 2X2
RAR3-540L-280-5K7-W
5000 K 70 CRI 38884 lm 139 Wide Flood, 6x6
RAR3-540L-320-3K7-M
3000 K 70 CRI 40315 lm 125 Medium Flood, 4x4
RAR3-540L-320-3K7-N
3000 K 70 CRI 42681 lm 133 Narrow, 2X2
RAR3-540L-320-3K7-W
3000 K 70 CRI 41875 lm 130 Wide Flood, 6x6
RAR3-540L-320-4K7-M
4000 K 70 CRI 41927 lm 130 Medium Flood, 4x4
RAR3-540L-320-4K7-N
4000 K 70 CRI 44388 lm 138 Narrow, 2X2
RAR3-540L-320-4K7-W
4000 K 70 CRI 43550 lm 135 Wide Flood, 6x6
RAR3-540L-320-5K7-M
5000 K 70 CRI 42129 lm 131 Medium Flood, 4x4
RAR3-540L-320-5K7-N
5000 K 70 CRI 44602 lm 139 Narrow, 2X2
RAR3-540L-320-5K7-W
5000 K 70 CRI 43760 lm 136 Wide Flood, 6x6
RAR3-540L-365-3K7-M
3000 K 70 CRI 44922 lm 123 Medium Flood, 4x4
RAR3-540L-365-3K7-N
3000 K 70 CRI 47559 lm 130 Narrow, 2X2
RAR3-540L-365-3K7-W
3000 K 70 CRI 46661 lm 128 Wide Flood, 6x6
RAR3-540L-365-4K7-M
4000 K 70 CRI 46719 lm 128 Medium Flood, 4x4
RAR3-540L-365-4K7-N
4000 K 70 CRI 49461 lm 136 Narrow, 2X2
RAR3-540L-365-4K7-W
4000 K 70 CRI 48528 lm 133 Wide Flood, 6x6
RAR3-540L-365-5K7-M
5000 K 70 CRI 46944 lm 129 Medium Flood, 4x4
RAR3-540L-365-5K7-N
5000 K 70 CRI 49699 lm 136 Narrow, 2X2
RAR3-540L-365-5K7-W
5000 K 70 CRI 48761 lm 134 Wide Flood, 6x6
RAR3-540L-405-3K7-M
3000 K 70 CRI 49529 lm 121 Medium Flood, 4x4
RAR3-540L-405-3K7-N
3000 K 70 CRI 52437 lm 129 Narrow, 2X2
RAR3-540L-405-3K7-W
3000 K 70 CRI 51447 lm 126 Wide Flood, 6x6
RAR3-540L-405-4K7-M
4000 K 70 CRI 51511 lm 126 Medium Flood, 4x4
RAR3-540L-405-4K7-N
4000 K 70 CRI 54534 lm 134 Narrow, 2X2
RAR3-540L-405-4K7-W
4000 K 70 CRI 53505 lm 131 Wide Flood, 6x6
RAR3-540L-405-5K7-M
5000 K 70 CRI 51758 lm 127 Medium Flood, 4x4
RAR3-540L-405-5K7-N
5000 K 70 CRI 54796 lm 134 Narrow, 2X2
RAR3-540L-405-5K7-W
5000 K 70 CRI 53762 lm 132 Wide Flood, 6x6
RAR3-540L-450-3K7-M
3000 K 70 CRI 53561 lm 119 Medium Flood, 4x4
RAR3-540L-450-3K7-N
3000 K 70 CRI 56705 lm 126 Narrow, 2X2
RAR3-540L-450-3K7-W
3000 K 70 CRI 55634 lm 123 Wide Flood, 6x6
RAR3-540L-450-4K7-M
4000 K 70 CRI 55703 lm 123 Medium Flood, 4x4
RAR3-540L-450-4K7-N
4000 K 70 CRI 58973 lm 131 Narrow, 2X2
RAR3-540L-450-4K7-W
4000 K 70 CRI 57860 lm 128 Wide Flood, 6x6
RAR3-540L-450-5K7-M
5000 K 70 CRI 55971 lm 124 Medium Flood, 4x4
RAR3-540L-450-5K7-N
5000 K 70 CRI 59256 lm 131 Narrow, 2X2
RAR3-540L-450-5K7-W
5000 K 70 CRI 58138 lm 129 Wide Flood, 6x6
RAR3-540L-490-3K7-M
3000 K 70 CRI 57593 lm 117 Medium Flood, 4x4
RAR3-540L-490-3K7-N
3000 K 70 CRI 60973 lm 124 Narrow, 2X2
RAR3-540L-490-3K7-W
3000 K 70 CRI 59822 lm 122 Wide Flood, 6x6
RAR3-540L-490-4K7-M
4000 K 70 CRI 59993 lm 122 Medium Flood, 4x4
RAR3-540L-490-4K7-N
4000 K 70 CRI 63514 lm 129 Narrow, 2X2
RAR3-540L-490-4K7-W
4000 K 70 CRI 62315 lm 127 Wide Flood, 6x6
RAR3-540L-490-5K7-M
5000 K 70 CRI 60292 lm 123 Medium Flood, 4x4
RAR3-540L-490-5K7-N
5000 K 70 CRI 63831 lm 130 Narrow, 2X2
RAR3-540L-490-5K7-W
5000 K 70 CRI 62626 lm 127 Wide Flood, 6x6
RAR3-720L-375-3K7-2
3000 K 70 CRI 52717 lm 141 Type II
RAR3-720L-375-3K7-2-BC
3000 K 70 CRI 34795 lm 93 Type II
RAR3-720L-375-3K7-3
3000 K 70 CRI 53601 lm 144 Type III
RAR3-720L-375-3K7-3-BC
3000 K 70 CRI 31359 lm 84 Type III
RAR3-720L-375-3K7-4-BC
3000 K 70 CRI 28765 lm 77 Type IV
RAR3-720L-375-3K7-4W
3000 K 70 CRI 51732 lm 139 Type IV
RAR3-720L-375-3K7-5QW
3000 K 70 CRI 53259 lm 143 Type V
RAR3-720L-375-4K7-2
4000 K 70 CRI 54925 lm 147 Type II
RAR3-720L-375-4K7-2-BC
3000 K 70 CRI 36187 lm 97 Type II
RAR3-720L-375-4K7-3
4000 K 70 CRI 55846 lm 150 Type III
RAR3-720L-375-4K7-3-BC
3000 K 70 CRI 32613 lm 88 Type III
RAR3-720L-375-4K7-4-BC
3000 K 70 CRI 29916 lm 80 Type IV
RAR3-720L-375-4K7-4W
4000 K 70 CRI 53899 lm 145 Type IV
RAR3-720L-375-4K7-5QW
4000 K 70 CRI 55489 lm 149 Type V
RAR3-720L-375-5K7-2
5000 K 70 CRI 55201 lm 148 Type II
RAR3-720L-375-5K7-2-BC
3000 K 70 CRI 36361 lm 98 Type II
RAR3-720L-375-5K7-3
5000 K 70 CRI 56126 lm 151 Type III
RAR3-720L-375-5K7-3-BC
3000 K 70 CRI 32770 lm 88 Type III
RAR3-720L-375-5K7-4-BC
3000 K 70 CRI 30060 lm 81 Type IV
RAR3-720L-375-5K7-4W
5000 K 70 CRI 54169 lm 145 Type IV
RAR3-720L-375-5K7-5QW
5000 K 70 CRI 55768 lm 150 Type V
RAR3-720L-415-3K7-2
3000 K 70 CRI 58290 lm 139 Type II
RAR3-720L-415-3K7-2-BC
3000 K 70 CRI 38483 lm 92 Type II
RAR3-720L-415-3K7-3
3000 K 70 CRI 59267 lm 142 Type III
RAR3-720L-415-3K7-3-BC
3000 K 70 CRI 34683 lm 83 Type III
RAR3-720L-415-3K7-4-BC
3000 K 70 CRI 31814 lm 76 Type IV
RAR3-720L-415-3K7-4W
3000 K 70 CRI 57201 lm 137 Type IV
RAR3-720L-415-3K7-5QW
3000 K 70 CRI 58889 lm 141 Type V
RAR3-720L-415-4K7-2
4000 K 70 CRI 60731 lm 145 Type II
RAR3-720L-415-4K7-2-BC
3000 K 70 CRI 40023 lm 96 Type II
RAR3-720L-415-4K7-3
4000 K 70 CRI 61749 lm 148 Type III
RAR3-720L-415-4K7-3-BC
3000 K 70 CRI 36070 lm 86 Type III
RAR3-720L-415-4K7-4-BC
3000 K 70 CRI 33087 lm 79 Type IV
RAR3-720L-415-4K7-4W
4000 K 70 CRI 59596 lm 143 Type IV
RAR3-720L-415-4K7-5QW
4000 K 70 CRI 61355 lm 147 Type V
RAR3-720L-415-5K7-2
5000 K 70 CRI 61036 lm 146 Type II
RAR3-720L-415-5K7-2-BC
3000 K 70 CRI 40215 lm 96 Type II
RAR3-720L-415-5K7-3
5000 K 70 CRI 62059 lm 149 Type III
RAR3-720L-415-5K7-3-BC
3000 K 70 CRI 36243 lm 87 Type III
RAR3-720L-415-5K7-4-BC
3000 K 70 CRI 33246 lm 80 Type IV
RAR3-720L-415-5K7-4W
5000 K 70 CRI 59896 lm 143 Type IV
RAR3-720L-415-5K7-5QW
5000 K 70 CRI 61664 lm 148 Type V
RAR3-720L-455-3K7-2
3000 K 70 CRI 62416 lm 138 Type II
RAR3-720L-455-3K7-2-BC
3000 K 70 CRI 41198 lm 91 Type II
RAR3-720L-455-3K7-3
3000 K 70 CRI 63463 lm 140 Type III
RAR3-720L-455-3K7-3-BC
3000 K 70 CRI 37129 lm 82 Type III
RAR3-720L-455-3K7-4-BC
3000 K 70 CRI 34058 lm 75 Type IV
RAR3-720L-455-3K7-4W
3000 K 70 CRI 61250 lm 135 Type IV
RAR3-720L-455-3K7-5QW
3000 K 70 CRI 63058 lm 139 Type V
RAR3-720L-455-4K7-2
4000 K 70 CRI 65030 lm 144 Type II
RAR3-720L-455-4K7-2-BC
3000 K 70 CRI 42845 lm 95 Type II
RAR3-720L-455-4K7-3
4000 K 70 CRI 66121 lm 146 Type III
RAR3-720L-455-4K7-3-BC
3000 K 70 CRI 38614 lm 85 Type III
RAR3-720L-455-4K7-4-BC
3000 K 70 CRI 35420 lm 78 Type IV
RAR3-720L-455-4K7-4W
4000 K 70 CRI 63816 lm 141 Type IV
RAR3-720L-455-4K7-5QW
4000 K 70 CRI 65699 lm 145 Type V
RAR3-720L-455-5K7-2
5000 K 70 CRI 65358 lm 145 Type II
RAR3-720L-455-5K7-2-BC
3000 K 70 CRI 43051 lm 95 Type II
RAR3-720L-455-5K7-3
5000 K 70 CRI 66453 lm 147 Type III
RAR3-720L-455-5K7-3-BC
3000 K 70 CRI 38800 lm 86 Type III
RAR3-720L-455-5K7-4-BC
3000 K 70 CRI 35591 lm 79 Type IV
RAR3-720L-455-5K7-4W
5000 K 70 CRI 64136 lm 142 Type IV
RAR3-720L-455-5K7-5QW
5000 K 70 CRI 66029 lm 146 Type V
RAR3-720L-495-3K7-2
3000 K 70 CRI 67839 lm 136 Type II
RAR3-720L-495-3K7-2-BC
3000 K 70 CRI 44781 lm 90 Type II
RAR3-720L-495-3K7-3
3000 K 70 CRI 68976 lm 139 Type III
RAR3-720L-495-3K7-3-BC
3000 K 70 CRI 40359 lm 81 Type III
RAR3-720L-495-3K7-4-BC
3000 K 70 CRI 37021 lm 74 Type IV
RAR3-720L-495-3K7-4W
3000 K 70 CRI 66571 lm 134 Type IV
RAR3-720L-495-3K7-5QW
3000 K 70 CRI 68536 lm 138 Type V
RAR3-720L-495-4K7-2
4000 K 70 CRI 70680 lm 142 Type II
RAR3-720L-495-4K7-2-BC
3000 K 70 CRI 46573 lm 94 Type II
RAR3-720L-495-4K7-3
4000 K 70 CRI 71864 lm 144 Type III
RAR3-720L-495-4K7-3-BC
3000 K 70 CRI 41973 lm 84 Type III
RAR3-720L-495-4K7-4-BC
3000 K 70 CRI 38502 lm 77 Type IV
RAR3-720L-495-4K7-4W
4000 K 70 CRI 69360 lm 139 Type IV
RAR3-720L-495-4K7-5QW
4000 K 70 CRI 71407 lm 143 Type V
RAR3-720L-495-5K7-2
5000 K 70 CRI 71036 lm 143 Type II
RAR3-720L-495-5K7-2-BC
3000 K 70 CRI 46797 lm 94 Type II
RAR3-720L-495-5K7-3
5000 K 70 CRI 72226 lm 145 Type III
RAR3-720L-495-5K7-3-BC
3000 K 70 CRI 42175 lm 85 Type III
RAR3-720L-495-5K7-4-BC
3000 K 70 CRI 38687 lm 78 Type IV
RAR3-720L-495-5K7-4W
5000 K 70 CRI 69708 lm 140 Type IV
RAR3-720L-495-5K7-5QW
5000 K 70 CRI 71765 lm 144 Type V
RAR3-720L-535-3K7-2
3000 K 70 CRI 71850 lm 135 Type II
RAR3-720L-535-3K7-2-BC
3000 K 70 CRI 47426 lm 89 Type II
RAR3-720L-535-3K7-3
3000 K 70 CRI 73054 lm 137 Type III
RAR3-720L-535-3K7-3-BC
3000 K 70 CRI 42742 lm 80 Type III
RAR3-720L-535-3K7-4-BC
3000 K 70 CRI 39207 lm 74 Type IV
RAR3-720L-535-3K7-4W
3000 K 70 CRI 70507 lm 132 Type IV
RAR3-720L-535-3K7-5QW
3000 K 70 CRI 72588 lm 136 Type V
RAR3-720L-535-4K7-2
4000 K 70 CRI 74859 lm 141 Type II
RAR3-720L-535-4K7-3
4000 K 70 CRI 76114 lm 143 Type III
RAR3-720L-535-4K7-4W
4000 K 70 CRI 73460 lm 138 Type IV
RAR3-720L-535-4K7-5QW
4000 K 70 CRI 75628 lm 142 Type V
RAR3-720L-535-5K7-2
5000 K 70 CRI 75236 lm 141 Type II
RAR3-720L-535-5K7-3
5000 K 70 CRI 76497 lm 144 Type III
RAR3-720L-535-5K7-4W
5000 K 70 CRI 73830 lm 139 Type IV
RAR3-720L-535-5K7-5QW
5000 K 70 CRI 76010 lm 143 Type V
RAR3-720L-575-3K7-2
3000 K 70 CRI 77133 lm 133 Type II
RAR3-720L-575-3K7-2-BC
3000 K 70 CRI 50905 lm 88 Type II
RAR3-720L-575-3K7-3
3000 K 70 CRI 78426 lm 135 Type III
RAR3-720L-575-3K7-3-BC
3000 K 70 CRI 45878 lm 79 Type III
RAR3-720L-575-3K7-4-BC
3000 K 70 CRI 42083 lm 72 Type IV
RAR3-720L-575-3K7-4W
3000 K 70 CRI 75692 lm 130 Type IV
RAR3-720L-575-3K7-5QW
3000 K 70 CRI 77926 lm 134 Type V
RAR3-720L-575-4K7-2
4000 K 70 CRI 80364 lm 138 Type II
RAR3-720L-575-4K7-3
4000 K 70 CRI 81711 lm 141 Type III
RAR3-720L-575-4K7-4W
4000 K 70 CRI 78862 lm 136 Type IV
RAR3-720L-575-4K7-5QW
4000 K 70 CRI 81190 lm 140 Type V
RAR3-720L-575-5K7-2
5000 K 70 CRI 80768 lm 139 Type II
RAR3-720L-575-5K7-3
5000 K 70 CRI 82122 lm 141 Type III
RAR3-720L-575-5K7-4W
5000 K 70 CRI 79259 lm 136 Type IV
RAR3-720L-575-5K7-5QW
5000 K 70 CRI 81598 lm 140 Type V