text.skipToContent text.skipToNavigation

RFL5 Ratio Floodlight

by Hubbell Outdoor Lighting 

Large LED flood with a variety of NEMA distribution for lighting applications such as safety/security, accent, flag pole, columns, or signs. The Ratio flood series was designed in cohesion with the site/area products to provide a sleek yet timeless product family to be used throughout a site. Ratio features a dense optical array which provides reduced pixelation and increased visual comfort without compromising performance.

  • 3000K, 4000K, 5000K (70CRI)
  • 18,000/25,000/32,000 Lumens
  • IP66
  • 120-277V, 120V, 208V, 240V, 277V, 347V, 480V
  • 130/190/265W
  • Knuckle and Trunnion mount
  • Narrow, Medium Flood, Wide Flood Distribution
  • NX Distributed Intelligence™ and 7-Pin with networked controls
  • Surge Protection
  • 25.7LBS (11.66KG)

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
Controls - Integral Sensors (Non-Networked) Photocell
Lamp Type LED
Light Source LED
Lumens 32,000
Mounting Type
  • Knuckle
  • Trunnion
New Products Yes
Type Floodlighting

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
IP Rating IP66

Resources/Downloads

Videos

Ratio Video

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
RFL5-360L-130-3K7-M
IES file
3000 K 70 CRI 17843 lm 135 130 W Medium Flood, 4x4
RFL5-360L-130-3K7-N
IES file
3000 K 70 CRI 18892 lm 144 130 W Narrow, 2X2
RFL5-360L-130-3K7-W
IES file
3000 K 70 CRI 18534 lm 139 130 W Wide Flood, 6x6
RFL5-360L-130-4K7-M
IES file
4000 K 70 CRI 18419 lm 140 130 W Medium Flood, 4x4
RFL5-360L-130-4K7-M-FL
IES file
4000 K 70 CRI 18419 lm 140 130 W Medium Flood, 4x4
RFL5-360L-130-4K7-M-TV
IES file
4000 K 70 CRI 18419 lm 140 130 W Medium Flood, 4x4
RFL5-360L-130-4K7-N
IES file
4000 K 70 CRI 19501 lm 149 130 W Narrow, 2X2
RFL5-360L-130-4K7-N-FL
IES file
4000 K 70 CRI 19501 lm 149 130 W Narrow, 2X2
RFL5-360L-130-4K7-N-TV
IES file
4000 K 70 CRI 19501 lm 149 130 W Narrow, 2X2
RFL5-360L-130-4K7-W
IES file
4000 K 70 CRI 19131 lm 144 130 W Wide Flood, 6x6
RFL5-360L-130-4K7-W-FL
IES file
4000 K 70 CRI 19131 lm 144 130 W Wide Flood, 6x6
RFL5-360L-130-4K7-W-TV
IES file
4000 K 70 CRI 19131 lm 144 130 W Wide Flood, 6x6
RFL5-360L-130-5K7-M
IES file
5000 K 70 CRI 17963 lm 136 130 W Medium Flood, 4x4
RFL5-360L-130-5K7-N
IES file
5000 K 70 CRI 19019 lm 145 130 W Narrow, 2X2
RFL5-360L-130-5K7-W
IES file
5000 K 70 CRI 18658 lm 140 130 W Wide Flood, 6x6
RFL5-360L-190-3K7-M
IES file
3000 K 70 CRI 23714 lm 125 190 W Medium Flood, 4x4
RFL5-360L-190-3K7-N
IES file
3000 K 70 CRI 25110 lm 133 190 W Narrow, 2X2
RFL5-360L-190-3K7-W
IES file
3000 K 70 CRI 24634 lm 128 190 W Wide Flood, 6x6
RFL5-360L-190-4K7-M
IES file
4000 K 70 CRI 24478 lm 129 190 W Medium Flood, 4x4
RFL5-360L-190-4K7-N
IES file
4000 K 70 CRI 25918 lm 139 190 W Narrow, 2X2
RFL5-360L-190-4K7-W
IES file
4000 K 70 CRI 25427 lm 133 190 W Wide Flood, 6x6
RFL5-360L-190-5K7-M
IES file
5000 K 70 CRI 23875 lm 126 190 W Medium Flood, 4x4
RFL5-360L-190-5K7-N
IES file
5000 K 70 CRI 25278 lm 134 190 W Narrow, 2X2
RFL5-360L-190-5K7-W
IES file
5000 K 70 CRI 24799 lm 129 190 W Wide Flood, 6x6
RFL5-360L-265-3K7-M
IES file
3000 K 70 CRI 28078 lm 112 265 W Medium Flood, 4x4
RFL5-360L-265-3K7-N
IES file
3000 K 70 CRI 29730 lm 120 265 W Narrow, 2X2
RFL5-360L-265-3K7-W
IES file
3000 K 70 CRI 29167 lm 115 265 W Wide Flood, 6x6
RFL5-360L-265-4K7-M
IES file
4000 K 70 CRI 28983 lm 119 265 W Medium Flood, 4x4
RFL5-360L-265-4K7-N
IES file
4000 K 70 CRI 30688 lm 123 265 W Narrow, 2X2
RFL5-360L-265-4K7-W
IES file
4000 K 70 CRI 30106 lm 119 265 W Wide Flood, 6x6
RFL5-360L-265-5K7-M
IES file
5000 K 70 CRI 28268 lm 113 265 W Medium Flood, 4x4
RFL5-360L-265-5K7-N
IES file
5000 K 70 CRI 29930 lm 120 265 W Narrow, 2X2
RFL5-360L-265-5K7-W
IES file
5000 K 70 CRI 29362 lm 116 265 W Wide Flood, 6x6

Stocked Items

Catalog Number UPC Product Description
Catalog Number RFL5-265-4K-K UPC 078598844504 Product Description Ratio Flood Size 5, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 266 W, Number of LEDs: 360, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 32,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL5-265-4K-T UPC 078598844528 Product Description Ratio Flood Size 5, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 266 W, Number of LEDs: 360, Color Temperature: 4000 K, Light Distribution: Wide Distribution, Lumens: 32,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL5-265-5K-K UPC 078598844498 Product Description Ratio Flood Size 5, Mounting Type: Knuckle Mount, Finish Type: Bronze, Wattage: 266 W, Number of LEDs: 360, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 32,000, Voltage Rating: 120-277 V. Check Inventory
Catalog Number RFL5-265-5K-T UPC 078598844511 Product Description Ratio Flood Size 5, Mounting Type: Trunnion Mount, Finish Type: Bronze, Wattage: 266 W, Number of LEDs: 360, Color Temperature: 5000 K, Light Distribution: Wide Distribution, Lumens: 32,000, Voltage Rating: 120-277 V. Check Inventory