text.skipToContent text.skipToNavigation

Hubbell Outdoor Lighting Family

The Sling series provides a full site solution for applications ranging from general ambient lighting to illuminating building accents. All luminaires are available in stock configurations making them easy to get on site quickly. Each product has a 5 year Hubbell Lighting warranty providing ultimate peace of mind.

Sling Dusk to Dawn
Sling Canopy
Sling Wall

SGD Banner

SGD Callouts

SGD Product Circles

SGD ISO Traces

Click here for more Sling Dusk-To-Dawn

SGC Banner

SGC Callouts

SGC Product Circles

SGC ISO Traces

Click here for more Sling Canopy

SG Banner

SG Callouts

SG Product Circles

SG ISO Traces

Click here for more Sling Wall

SG Callouts

Resources/Downloads

Videos

SGC Canopy

SGD Dusk-to-dawn

SG Sling Series Video

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SGC-20-4K
IES file
4000 °K 70 CRI 2815 lm 128 22 W Type V
SGC-40-4K
IES file
4000 °K 70 CRI 4997 lm 128 39 W Type V
SGC-60-4K
IES file
4000 °K 70 CRI 7110 lm 128 55 W Type V
SGD-40-4K
IES file
4000 K 70 CRI 5702 lm 146 39 W Type V
SGD-60-4K
IES file
4000 °K 70 CRI 7986 lm 142 56 W Type V