text.skipToContent text.skipToNavigation

Bollard LED Retrofit Kits

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
LED Retrofit Kits – Replaces HID Fresno, Modesto and Tempe bollards
  • LED retrofit kit fits Fresno, Modesto or Tempe bollards
  • Easy installation process, retrofit existing HID systems in 10 minutes or less
  • Features 12 or 24 high brightness energy-efficient LED configurations for symmetric distribution
  • Available in two different color correlated temperatures (3500K and 5000K)
  • 12 LED system at 500 mA deliver asymmetric distribution at 31w
  • 24 LED system at 500 mA deliver symmetric distribution at 62w
  • Optional continuous dimming to 10% (0-10V)

Product Details

General

Ambient Temp. Range -30 to 25 °C
Construction Material - Main Aluminum
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Light Distribution
  • Symmetric
  • Asymmetric
Lumen Range 1-2,500 lm
Type Bollards

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Industry Standard(s) cUL