text.skipToContent text.skipToNavigation

SSA-H

by Hubbell Outdoor Lighting 

Square Straight Aluminum Pole

  • Shaft: One-piece straight aluminum with square cross section, flat sides and minimum radius on all corners
  • Extruded shafts of 6061-T6 aluminum in 1/8”, 3/16”, or 1/4” thickness. Base plate of 356 cast aluminum.
  • Base Cover: Four (4) individual bolt covers provided, painted to match pole and base finish.
  • Pole Cap: Pole shaft supplied with removable cover when applicable
  • Tenon and post-top configurations also available
  • Hand Hole: Rectangular 3x5 aluminum hand hole frame (2.38” x 4.38” opening)
  • Mounting provisions for grounding lug located behind gasketed cover

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Type Poles

Resources/Downloads