text.skipToContent text.skipToNavigation

SSS-H

by Hubbell Outdoor Lighting 

Square Straight Steel Poles

  • SHAFT: One-piece straight steel with square cross section, flat sides and minimum 0.238” radius on all corners
  • Minimum yield of 46,000 psi (ASTM-A500, Grade B)
  • Longitudinal weld seam to appear flush with shaft side wall
  • Steel base plate with axial bolt circle slots welded flush to pole shaft having minimum yield of 36,000 psi (ASTM A36)
  • BASE COVER: Two-piece square aluminum base cover included standard
  • POLE CAP: Pole shaft supplied with removable cover when applicable
  • Tenon and post-top configurations also available
  • HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38” x 4.38 opening)
  • Mounting provisions for grounding lug located behind gasketed cover
  • ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Type Poles and Arms

Stocked Items

Catalog Number UPC Product Description
Catalog Number SSSH20-40A-4-HV-DB-WPO UPC 078598838961 Product Description 20’ x 4” x .125” wall pole shaft with welded base. Check Inventory
Catalog Number SSSH25-40A-4-HV-DB-WPO UPC 078598838978 Product Description 25’ x 4” x .125” wall pole shaft with welded base. Check Inventory

Replacement Parts

Catalog Number Description Replacement Quantity
TMPLT-SSS-X-XX POLES
Anchor bolt template (DO NOT USE ON OTHER POLE DESIGNS)
1
Accessories/Mounting Details
3/4” x 30” x 3” anchor bolt set (four bolts with hardware)
1
SBC4-DB
4" square base cover (10 1/2" square x 5" deep)
1
201-0238-9702 4IN SQUARE PLASTIC END CAP
4" square pole cap
1
TAB-36-M38
1” x 36” x 4” anchor bolt set (four bolts with hardware)
1