text.skipToContent text.skipToNavigation

Integral Luminaire

by Hubbell Outdoor Lighting 

875w Pulse Start Metal Halide Energy Saving Lighting Solution

  • 875w Pulse Start Metal Halide Energy Saving Lighting Solution
  • Die cast aluminum housing with isolated ballast/wiring chambers.
  • Integrally ballasted luminaire.
  • 875-1500w metal halide, 1000w HPS
  • Lektrocote polyester finish.
  • Precision optics with stainless steel lens ring assembly.
  • Lamp support - protects against vibration.
  • UL1598 listed to 40°C ambient operation.

Product Details

General

Application
  • Track
  • Ball Field
  • Stadium
  • Tennis
  • General Flood
Light Source HID
Type Sports Lighting

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources/Downloads