text.skipToContent text.skipToNavigation

LNC Litepak

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
The compact LNC LED is designed for perimeter illumination and available in 3 lumen packages for safety, security and identity. Typical mounting height is up to 12 feet with 40ft fixture spacing (without acrylic diffuser) and 30ft spacing with acrylic diffuser installed.
  • Compact LED wallpack for entry/perimeter applications
  • Full cut-off neighbor friendly
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • 3000K, 4000K, 5000K and Amber color temperatures
  • Long life – 60,000hr L96 rating
  • Die-cast aluminum housing with decorative Laredo styling
  • Quick mount adapter provides easy installation
  • Up to 4:1 spacing to mounting height ratio means fewer fixtures to install
  • Photocontrol option offered for dusk-to-dawn control
  • Acrylic diffuser included! Use for applications near entrances or locations where reduced brightness is desired. (Maximum spacing with diffuser 30ft)
  • Dark bronze architectural finish for lasting appearance
  • Listed to UL1598 for use in wet locations

Product Details

General

Ambient Temp. Range -40 to 25 °C
Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk-to-Dawn Operation
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
ExpressLine Yes
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range 1-2,500 lm
Mounting Type Wall (surface)
New Products Yes
Sensor Type Photoresistor
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range ≤30

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Videos

Hubbell Outdoor LNC LED Wall packs

Photometry (31)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
BNS2-36L-400-5K7-1-CGL
5000 K 70 CRI 5483 lm 115 47.67 W Type 1
LNC-5LU-3K-2
3000 K 80 CRI 883 lm 68 13 W Type II
LNC-5LU-3K-3-X
3000 K 80 CRI 833 lm 64 13 W Type III
LNC-5LU-3K-4-X
3000 K 80 CRI 849 lm 65 13 W Type IV
LNC-5LU-4K-2
4000 K 70 CRI 1052 lm 81 13 W Type II
LNC-5LU-4K-3-X
4000 K 70 CRI 1077 lm 83 13 W Type III
LNC-5LU-4K-4-X
4000 K 70 CRI 1053 lm 81 13 W Type IV
LNC-5LU-5K-2
5000 K 70 CRI 1150 lm 88.5 13 W Type II
LNC-5LU-5K-3
5000 K 70 CRI 1132 lm 87 13 W Type III
LNC-5LU-5K-4-X
5000 K 70 CRI 1146 lm 88 13 W Type IV
LNC-7LU-3K-2
3000 K 80 CRI 1272 lm 75 17 W Type II
LNC-7LU-3K-3
3000 K 80 CRI 1392 lm 82 17 W Type III
LNC-7LU-3K-4
3000 K 80 CRI 1425 lm 84 17 W Type IV
LNC-7LU-4K-2
4000 K 70 CRI 1369 lm 80.5 17 W Type II
LNC-7LU-4K-3
4000 K 70 CRI 1539 lm 90.5 17 W Type III
LNC-7LU-4K-4
4000 K 70 CRI 1535 lm 90 17 W Type IV
LNC-7LU-5K-2
5000 K 70 CRI 1515 lm 89 17 W Type II
LNC-7LU-5K-3-X
5000 K 70 CRI 1500 lm 88 17 W Type III
LNC-7LU-5K-4
5000 K 70 CRI 1557 lm 91.5 17 W Type IV
LNC-7LU-AM-3-X Amber LEDs
268 lm 59 6.6 W Type III
LNC-9LU-3K-2
3000 K 80 CRI 1588 lm 72 22 W Type II
LNC-9LU-3K-3-X
3000 K 80 CRI 1623 lm 74 22 W Type III
LNC-9LU-3K-4
3000 K 80 CRI 1680 lm 76 22 W Type IV
LNC-9LU-4K-2
4000 K 70 CRI 2033 lm 92 22 W Type II
LNC-9LU-4K-3-X
4000 K 70 CRI 1989 lm 90 22 W Type III
LNC-9LU-4K-4
4000 K 70 CRI 2059 lm 93.5 22 W Type IV
LNC-9LU-5K-2
5000 K 70 CRI 2069 lm 94 22 W Type II
LNC-9LU-5K-3-X
5000 K 70 CRI 2024 lm 92 22 W Type III
LNC-9LU-5K-4
5000 K 70 CRI 2095 lm 95 22 W Type IV
LNC-9LU-5K-4-X
5000 K 70 CRI 2095 lm 95 22 W Type IV
LNC-9LU-AM-4 Amber LEDs
382 lm 46 8.3 W Type IV

Stocked Items

Catalog Number UPC Product Description
Catalog Number LNC-5LU-4K UPC 785988033331 Product Description LNC Zero Uplight, LED, Number of LEDs: 5, 4000 K, 70 CRI, 1150 lm Type III700 mA, 13 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number LNC-5LU-5K UPC 785988020645 Product Description LNC Zero Uplight, LED, Number of LEDs: 5, 5000 K, 70 CRI, IES Type III700 mA, 13 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number LNC-7LU-4K-3-1 UPC 785988033348 Product Description LNC Zero Uplight, LED, Number of LEDs: 7, 4000 K, 70 CRI, 1539 lm, IES Type III, 700 mA, 17 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number LNC-7LU-5K-3-1 UPC 785988020669 Product Description LNC Zero Uplight, LED, Number of LEDs: 7, 5000 K, 70 CRI, 1500 lm, IES Type III, 700 mA, 17 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number LNC-9LU-4K-3-1 UPC 785988033355 Product Description LNC Zero Uplight, LED, Number of LEDs: 9, 4000 K, 70 CRI, 1989 lm, IES Type III, 700 mA, 22 W, 120-277 VAC, Dark Bronze Check Inventory
Catalog Number LNC-9LU-5K-3-1 UPC 785988020683 Product Description LNC Zero Uplight, LED, Number of LEDs: 9, 5000 K, 70 CRI, 2024 lm, IES Type III, 700 mA, 22 W, 120-277 VAC, Dark Bronze Check Inventory