text.skipToContent text.skipToNavigation

LNC3 Litepak

by Hubbell Outdoor Lighting 

The Litepak LNC3 is a mid-sized wallpack in the popular Litepak series. The LNC3 features luminaires with TIR optics and four different lumen packages, multiple distributions and CCT for maximum light level and mounting height flexibility. A COB unit is also available with Type IV distribution only in 4000K and 5000K CCT. Capable of replacing up to 250w HID solutions at over 70% energy savings, the LNC3 can be spaced at up to 5 times mounting height providing excellent performance and uniformity. Ideal applications include: perimeter illumination, schools, factories, hospitals, warehouses and retail applications.

  • Easy to install and retrofit existing HID luminaires with same footprint
  • Capable of replacing up to 250w HID luminaires
  • Inverted "up" mounting capable
  • Control capabilities offer additional energy savings options
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application Building Mount Applications
Color
  • Dark Bronze
  • Black
  • Platinum Silver
  • White
  • Gray
Construction Material - Main Aluminum
Controls - Applications
  • Commercial - Parking, Building, Signage
  • Commercial - Parking Structure
  • Automotive - Parking, Building, Signage
Controls - Integral Sensors (Non-Networked)
  • Photocell - Button (optional)
  • Occupancy Sensor (optional)
Controls - Networked
  • NX Distributed Intelligence
  • SiteSync - wireless (optional)
  • wiSCAPE - wireless (optional)
Dimming Protocol 0-10V
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
Light Source LED
Lumen Range
  • 2,501-5,000 lm
  • 5,001-10,000 lm
Mounting Type Wall (surface)
Type Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
  • 347 VAC
  • 480 VAC
Wattage Range 31-150

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DarkSky Certain Configurations Available
Industry Standard(s)
  • UL
  • CSA

Photometry

IES Files
LNC3-24L3K-035-2
IES file
LNC3-24L3K-035-3
IES file
LNC3-24L3K-035-4
IES file
LNC3-24L3K-050-2
IES file
LNC3-24L3K-050-3
IES file
LNC3-24L3K-050-4
IES file
LNC3-24L3K-075-2
IES file
LNC3-24L3K-075-3
IES file
LNC3-24L3K-075-4
IES file
LNC3-24L3K-105-2
IES file
LNC3-24L3K-105-3
IES file
LNC3-24L3K-105-4
IES file
LNC3-24L4K-035-2
IES file
LNC3-24L4K-035-3
IES file
LNC3-24L4K-035-4
IES file
LNC3-24L4K-050-2
IES file
LNC3-24L4K-050-3
IES file
LNC3-24L4K-050-4
IES file
LNC3-24L4K-075-2
IES file
LNC3-24L4K-075-3
IES file
LNC3-24L4K-075-4
IES file
LNC3-24L4K-105-2
IES file
LNC3-24L4K-105-3
IES file
LNC3-24L4K-105-4
IES file
LNC3-24L5K-050-2
IES file
LNC3-24L5K-050-3
IES file
LNC3-24L5K-050-4
IES file
LNC3-24L5K-075-2
IES file
LNC3-24L5K-075-3
IES file
LNC3-24L5K-075-4
IES file
LNC3-24L5K-105-2
IES file
LNC3-24L5K-105-3
IES file
LNC3-24L5K-105-4
IES file
LNC3-2L4K-075
IES file
LNC3-2L4K-105
IES file
LNC3-2L5K-105
IES file
LNC3-3K-E
IES file
LNC3-4K-E
IES file
LNC3-5K-E
IES file

Stocked Items

Catalog Number UPC Product Description
Catalog Number LNC3-2L4K-075 UPC 785988033027 Product Description LNC3 Medium Litepak Wallpack, LED, Number of LEDs: 2, 4000 K, 70 CRI, 5,857 lm, IES Type IV, Control:Not Included, 750 mA, 62 W, 120 to 277 VAC, Dark Bronze Check Inventory
Catalog Number LNC3-2L5K-105 UPC 785988033041 Product Description LNC3 Medium Litepak Wallpack, LED, Number of LEDs: 2, 5000 K, 70 CRI, 7,288 lm, IES Type IV, Control:Not Included, 1,050 mA, 87.4 W, 120 to 277 VAC, Dark Bronze Check Inventory